Grove - Carbon Dioxide Sensor(MH-Z16)

Grove - Carbon Dioxide Sensor(MH-Z16)

SKU 101020067
89.00
50+ Available
$89.00/ 1pcs+

Description

The Grove - CO2 Sensor module is infrared CO2 sensor high sensitivity and high resolution. Infrared CO2 sensor MH-Z16 Is a general-purpose, small sensors , the use of non-dispersive infrared (NDIR) Present in the principle of the air CO2 Detect , with good selectivity, oxygen- dependent , long life, built-in temperature sensor, temperature compensation ,with UART output , easy to use. It can be widely used in HVAC and indoor air quality monitoring , industrial process monitoring and security , agriculture and livestock production process monitoring.


NOTE

The sensor value only reflects the approximated trend of gas concentration in a permissible error range, it DOES NOT represents the exact gas concentration. The detection of certain components in the air usually requires a more precise and costly instrument, which can not be done with a single gas sensor. If your projects aims to obtain the gas concentration at a very precise level, then we do not recommend this gas sensor.


Technical Details

Dimensions100mm x 150mm x 20mm
WeightG.W 26g    
BatteryExclude
Measuring Range 0-2000 parts per million (PPM)
Resolution 1 PPM 0-2000 parts per million (PPM)
Accuracy 200 PPM
Warm up time 3 minutes
Response Time <90s
Operating Temperature 0 to 50℃
Operating Humidity 0% ~ 90% RH
Storage Temperature - 20-60℃
Operating Voltage 4.5 V to 6 V DC
Maximum Current 100 mA
Average Current ≤50 ma
Output Mode UART

Part List

Grove - CO2 Sensor1
Grove Cable1

ECCN/HTS

ECCN2B351
HSCODE9027100090

Certification

RoHSCompliant

Reviews

Questions and Answers

SUBMIT
0
Hi! My name is Carlos, from Spain. I'm working on this new project. Is based on mesure the street's Co2 levels and if is low turn on a green, then if reach a level turn on a yellow led and if it reach the maximum turn on a red led. Is ok for this? Thanks
on Nov 08,2017
Reply upvote ()
Hello Carlos~ As far as I know, it will work. For more tech. infomation, please refer to our wiki in this page, or read the datasheet below. # https://raw.githubusercontent.com/SeeedDocument/Grove-CO2_Sensor/master/res/MH-Z16_CO2_datasheet_EN.pdf # Regards
on Nov 09,2017 09:24 AM
Reply upvote ()
Reply

    View History

    Grove - Carbon Dioxide Sensor(MH-Z16)

    SKU 101020067
    $89.00
    50+ Available
    $89.00/ 1pcs+
    • Related
    • Description
    • Technical Details
    • Learn
    • Reviews
    • Questions and Answers
    Notify me when it's back in stock
    SUBMIT