the AI Hardware Partner
Toggle Nav
Loading...

Grove - Relay High current 5V/10A small 1-way mechanical relay switch Arduino

SKU
103020005

The Grove-Relay module is a digital normally-open switch that can handle the current up to 5A at 250VAC for long periods of time. When the relay is switched on, the LED will light up and the relay will allow current to flow. The peak voltage capability is 250V at 10A. It is widely used in remote control, telemetry, communication, automatic control, mechatronics, power electronics and other fields.

$2.79
USD
In stock
  • 10+: $1.90
-
+

PRODUCT DETAILS

The Grove-Relay module is a digital normally-open switch that can handle the current up to 5A at 250VAC for long periods of time. When the relay is switched on, the LED will light up and the relay will allow current to flow. The peak voltage capability is 250V at 10A. It is widely used in remote control, telemetry, communication, automatic control, mechatronics, power electronics and other fields.

Features

  • Digital-Switch: It has the advantages of accurate measurement, simple setting, multiple protection functions and fast speed.

  • Maximum load of a normally open interface: AC 5v@250V, DC 5v@30V.

  • Easy to connect: The easy connection is just with jumper wires, no soldering tools are required.

  • Change the level state: High-level or low-level trigger can be set by wire jumper.

  • Friendly LED reminders: When the relay works, the power prompt light will light up.

Description

We've released the Seeed Relay Selection Guide, it will help you choose the relay that best suits your needs.

The Relay is a digital normally open switch that controls a relay capable of switching much higher voltages and currents than your normal Arduino boards. When the relay is switched on, the LED will light up and the relay will allow current to flow. The peak voltage capability is 250V at 10A.

With the help of the Grove System, engineers and makers can easily avoid jumper-wires problems. Seeed Studio has developed more than 300 Grove modules covering a wide range of applications that can fulfill a variety of needs.

If you are interested in finding out more about the Relay, you can check our Arduino Tutorial on How to Control High Voltage Devices with Relay Modules and Types of Relay - Which one should use?

Please exercise great care when working with mains voltages - if in doubt contact a professional such as a licensed electrician for help.

For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before you use the product.

Application

  • Automatic control

  • Remote control

  • Electromechanical integration

  • Home appliance control

  • Electrical equipment

Specification

Operate voltage

3.3V-5V

Input current

100mA

Rated load

5A@250VAC 5A@30VDC

Contact resistance

50mΩ @6VDC 1A

Insulation resistance

100MΩ 10ms Max.

Operate time

10ms Max.

Release time

5ms Max.

Input interface

Digital

Dimensions

42mm x24mm x18.5mm

Weight

G.W 19g

Battery

Exclude

Part List

Grove - Relay

1

Wire Jumper

1

User Guide

1

Note

We have this part available in Geppetto. Easy modular electronic design with Seeed and Geppetto. Build it Now!

FAQ

What is Relay Module and how it works?

A relay module is an electrical switch that is operated by an electromagnet. The electromagnet is activated by a separate low-power signal from a micro controller. When activated, the electromagnet pulls to either open or close an electrical circuit.

How do I connect my Grove-Relay?

If you need a tutorial, you can check out our official wiki.

ECCN/HTS

HSCODE 8538900000
USHSCODE 8471490000
UPC 841454107774
EUHSCODE 8543709099
COO CHINA
EU DoC 1
RoHS 1
UK DoC 1

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Documentation
    100%
    Product Quality
    100%
    from order view
    easy to install in ESP32 on Home Assistant
    By
  2. Documentation
    100%
    Product Quality
    100%
    from order view
    Basic relay on a board with a Grove compatible plug - not much here that can go wrong really. Would recommend.
    By
  3. Documentation
    80%
    Product Quality
    100%
    from order view
    Easy to use
    By
  4. Product Quality
    100%
    Documentation
    100%
    from order view
    It works according specifications
    By
  5. Product Quality
    100%
    Documentation
    100%
    from order view
    Excellent, on-time and great documentation
    By

FAQ

Items 6 to 10 of 38 total

Show per page