Featuring a 320×240 high-resolution display with switchable MUI and Base UI, it delivers smooth on-device interaction for messaging, mapping, and control—without a mobile phone.
Pre-download offline maps to a MicroSD card and view your real-time GNSS location directly on the device, even without cellular coverage or Internet access.
Powered by the ESP32-S3 with Wi-Fi and BLE, L2 Pro provides a flexible platform for UI customization, feature development, and open-source applications.
Touch, buttons, LEDs, microphone, and speaker support intuitive everyday control and richer custom interactions.
Supports extended daily use with reduced charging frequency; operates within -10°C to 55°C conditions.
A foldable antenna improves portability, and the 1/4" mounting interface supports flexible placement with compatible accessories.
Build your own interface, dashboard, game, map tool, or interactive experience—L2 Pro is ready for whatever you want to make.
| Item | Parameter |
| Processor | Wio-S3 (ESP32S3 + SX1262 Module) |
| LoRa | 863-928 MHz MAX TX Power: 20dBm |
| GNSS | L76K (GPS, BeiDou, GLONASS, QZSS) |
| On-chip Memory | 16MB Flash / 8MB PSRAM |
| Antenna | Foldable LoRa Antenna |
| Wifi/BLE 5.0: FPC antenna | |
| GPS: ceramic antenna | |
| Interface | Grove * 1 |
| MicroSD Card Slot | |
| Quarter-inch threaded hole | |
| QSPI Interface | Compatible with IPS Screen & E-INK Screen |
| Power Input | USB Type-C: 5V — 1A |
| Solar:JST-PH 2P-2.0mm, 5V ~ 13V | |
| Li-ion Battery (3P-1.25mm): 3.7V | |
| IPS Touch Screen | Size: 3.2 inch |
| Resolution: 240 × 320 pixels | |
| LED | Mesh LED * 1 Charging LED * 1 |
| Button | WAKE-UP * 1 User/Boot * 1 RST * 1 Power Switch * 1 |
| Audio | I2S Codec: ES8311 |
| MIC: Built-in | |
| Speaker: 6Ω 0.8W | |
| Communication Distance | Up to 5.8 km |
| Dimension | (Antenna folded) L: 87.5 mm, W: 69 mm, H: 26.6 mm |
| Device Weight | 171.5g |
| OperationTemperature | -10℃ to +55℃ |
| Certification | FCC,CE,RoHS,TELEC |
| Item | Parameter |
| Battery Capacity | Rechargeable Li-ion battery, 3000mAh |
| Battery Life Monitoring | Periodic uplink battery level |
| Charging Protocol | USB Type-C (Supports charging, flashing, data transfer and OTG) |
| Device Power Input | 5V, 1A |
| Fully-charged cut-off voltage | 4.2V |
| Charging Temperature Limit | 0 to +45℃ |
From outdoor adventures and crowded festivals to open-source prototyping and indoor mesh hub, L2 Pro combines standalone Mesh communication with a flexible hardware platform you can explore, customize, and build on.
| HSCODE | 8517629990 |
| USHSCODE | 8517620010 |
| UPC | |
| EUHSCODE | 8517180000 |
| COO | CHINA |
Wio Tracker L2 Pro (Built-in Battery) | x1 |
| RP‑SMA to SMA RF adapter metal | x1 |
This product is not available for sale, shipment, or resale in Mainland China due to regional restrictions.
An open-source Meshtastic device with a 3.2-inch touchscreen for standalone on-device communication and hands-on customization. Powered by the Wio-S3 module, it combines LoRa (863–928 MHz), GNSS positioning, offline maps, Wi-Fi and BLE in one portable device—ready for everyday Mesh communication and custom connected projects.
MOQ: 1 units minimum