Product Details
Wiki & Learn
Reviews
Download PDF

Feature

Your Standalone Meshtastic Device

3.2" High-Quality Touchscreen

Featuring a 320×240 high-resolution display with switchable MUI and Base UI, it delivers smooth on-device interaction for messaging, mapping, and control—without a mobile phone.

Offline Maps with GNSS Positioning

Pre-download offline maps to a MicroSD card and view your real-time GNSS location directly on the device, even without cellular coverage or Internet access.

ESP32S3 Powered, Ready to Build On

Powered by the ESP32-S3 with Wi-Fi and BLE, L2 Pro provides a flexible platform for UI customization, feature development, and open-source applications.

Intuitive, Versatile Interaction

Touch, buttons, LEDs, microphone, and speaker support intuitive everyday control and richer custom interactions.

3000mAh Long-Lasting Battery

Supports extended daily use with reduced charging frequency; operates within -10°C to 55°C conditions.

Easy to Carry, Flexible Placement

A foldable antenna improves portability, and the 1/4" mounting interface supports flexible placement with compatible accessories.

One Hardware, Endless Possibilities

Build your own interface, dashboard, game, map tool, or interactive experience—L2 Pro is ready for whatever you want to make.

See what the community is building with L2 Pro—contribute your own build and get rewarded.
Build with Wio Tracker L2 Pro

Specification

ItemParameter
ProcessorWio-S3 (ESP32S3 + SX1262 Module)
LoRa863-928 MHz
MAX TX Power: 20dBm
GNSSL76K (GPS, BeiDou, GLONASS, QZSS)
On-chip Memory16MB Flash / 8MB PSRAM
AntennaFoldable LoRa Antenna
Wifi/BLE 5.0: FPC antenna
GPS: ceramic antenna
InterfaceGrove * 1
MicroSD Card Slot
Quarter-inch threaded hole
QSPI InterfaceCompatible with IPS Screen & E-INK Screen
Power InputUSB Type-C: 5V — 1A
Solar:JST-PH 2P-2.0mm, 5V ~ 13V
Li-ion Battery (3P-1.25mm): 3.7V
IPS Touch ScreenSize: 3.2 inch
Resolution: 240 × 320 pixels
LEDMesh LED * 1
Charging LED * 1
ButtonWAKE-UP * 1
User/Boot * 1
RST * 1
Power Switch * 1
AudioI2S Codec: ES8311
MIC: Built-in
Speaker: 6Ω 0.8W
Communication DistanceUp to 5.8 km
Dimension(Antenna folded) L: 87.5 mm, W: 69 mm, H: 26.6 mm
Device Weight171.5g
OperationTemperature-10℃ to +55℃
CertificationFCC,CE,RoHS,TELEC

Battery

ItemParameter
Battery CapacityRechargeable Li-ion battery, 3000mAh
Battery Life MonitoringPeriodic uplink battery level
Charging ProtocolUSB Type-C (Supports charging, flashing, data transfer and OTG)
Device Power Input5V, 1A
Fully-charged cut-off voltage4.2V
Charging Temperature Limit0 to +45℃

Hardware Overview

Application

From outdoor adventures and crowded festivals to open-source prototyping and indoor mesh hub, L2 Pro combines standalone Mesh communication with a flexible hardware platform you can explore, customize, and build on.

  • Outdoor Adventures
  • Indoor Mesh Hub
  • Festivals & Large Events
  • Maker & Developer Projects

Certification

HSCODE8517629990
USHSCODE8517620010
UPC
EUHSCODE8517180000
COOCHINA

Part List

Wio Tracker L2 Pro (Built-in Battery)
x1
RP‑SMA to SMA RF adapter metalx1

Regional Availability

This product is not available for sale, shipment, or resale in Mainland China due to regional restrictions.

Wio Tracker L2 Pro for Meshtastic

SKU 100029766

An open-source Meshtastic device with a 3.2-inch touchscreen for standalone on-device communication and hands-on customization. Powered by the Wio-S3 module, it combines LoRa (863–928 MHz), GNSS positioning, offline maps, Wi-Fi and BLE in one portable device—ready for everyday Mesh communication and custom connected projects.

USD$69.90
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy