Introducing reComputer RK3576/RK3588: Open Source Rockchip AI Boxes for Real-World AI Development

AI development is thriving fast. Developers are no longer looking for hardware that only runs demos; they need platforms that can deploy computer vision, voice AI, multimodal AI, and AI agents in real-world environments.

That’s why we’re excited to introduce the reComputer RK3576/RK3588, a new family of open-source AI boxes built on the Rockchip RK3576/RK3588 processors and designed specifically for AI application development.

The reComputer RK Series combines powerful AI acceleration, flexible expansion, open software ecosystems, and one-click AI deployment tools into a compact platform that helps developers move from idea to deployment faster.

Meet the reComputer RK Series

The new product family includes four standard configurations:

ModelProcessorRAMStarting Price
reComputer RK3576-20RK35764GB LPDDR5$159
reComputer RK3576-30RK35768GB LPDDR5$199
reComputer RK3588-30RK35888GB LPDDR5$279
reComputer RK3588-40RK358816GB LPDDR5$349

Customized services are also available, supporting up to 16GB RAM on RK3576 and 32GB RAM on RK3588.

Unlike traditional SBCs, the reComputer RK Series comes in a compact AI box form factor with integrated fan-based active cooling, rich connectivity, storage expansion, wireless expansion capabilities, and production-ready software support.

reComputer RK: Built for AI Application from Day One

Both reComputer RK3576 and reComputer RK3588 variants feature integrated 6 TOPS NPUs, enabling efficient on-device AI inference without relying on cloud resources.

The platform supports a broad range of AI workloads, including:

Computer Vision

Deploy modern vision models directly at the edge:

Supported models include:

  • YOLO Series
  • MobileNet
  • RetinaFace
  • CLIP
  • Custom ONNX Models

Large Language Models (LLMs)

Run lightweight and optimized language models locally for:

  • AI Assistants
  • Knowledge Retrieval
  • Industrial Copilots
  • Offline Question Answering

Examples include:

  • DeepSeek-R1 Distill Qwen 7B
  • Qwen Family Models
  • Other RKLLM-supported models

Vision Language Models (VLMs)

Enable multimodal understanding by combining visual and language reasoning:

  • Intelligent Surveillance
  • Visual Question Answering
  • Event Understanding
  • Scene Interpretation

Example:

  • Qwen2.5-VL

Speech AI

Build fully offline voice-enabled systems with:

  • Wake Word Detection
  • Speech-to-Text (STT)
  • Text-to-Speech (TTS)
  • Voice Assistants

Supported frameworks include Whisper and MMS-TTS.

reComputer RK: AI Applications Ready for Deployment

The reComputer RK Series is designed for practical AI deployments rather than laboratory benchmarks.

Intelligent Video Analytics

Process multiple camera streams simultaneously and generate actionable insights in real time.

Typical applications include:

  • Intrusion Detection
  • Restricted Area Monitoring
  • Elderly Fall Detection
  • Construction Site Safety
  • Traffic Incident Detection
  • Smart City Surveillance

Smart Retail Analytics

Analyze customer behavior directly on-device.

Capabilities include:

  • People Counting
  • Heatmap Generation
  • Dwell Time Analysis
  • Shelf Monitoring
  • Queue Management

Voice AI Systems

Build fully local voice interaction systems for:

  • Smart Terminals
  • Service Robots
  • Industrial HMI
  • Offline AI Assistants

AI-Powered Robotics

Combine vision, language, and speech capabilities for robotics applications:

  • Autonomous Inspection
  • Voice-Controlled Robots
  • Visual Navigation
  • AI Agents with Physical Interaction

Edge Processing for Privacy-Sensitive Environments

Process data locally to:

  • Reduce bandwidth consumption
  • Minimize cloud costs
  • Improve response latency
  • Maintain data privacy and compliance

reComputer RK: Hardware Designed for Expansion

One of the biggest challenges in practicing AI projects is adapting hardware to different deployment requirements.

The reComputer RK Series addresses this through flexible expansion options.

(reComputer RK3576 Hardware Spec)

AI Accelerator Expansion

Support for M.2 interfaces allows developers to add:

  • SSD Storage
  • Hailo AI Accelerators
  • Rockchip AI Accelerators

Expanding total AI performance up to 26 TOPS.

Wireless Connectivity Expansion

Integrated miniPCIe support enables:

  • 4G LTE
  • LoRaWAN
  • Wi-Fi HaLow

making the platform suitable for remote and industrial deployments.

Advanced Multimedia Capabilities

The reComputer RK3588 series supports:

  • Up to 8K@60fps decoding
  • Up to 8K@30fps encoding
  • Simultaneous 4-display output

The reComputer RK3576 series supports:

  • Up to 8K@30fps decoding
  • Up to 4K@60fps encoding
  • Simultaneous 3-display output

These capabilities make the devices suitable for digital signage, multimedia AI systems, and large-scale visual analytics.

reComputer RK3576reComputer RK3588
SKU4GB RAM:100062096
8GB RAM:100052518
8GB RAM:100071234
16GB RAM:100086238
CPU4x [email protected]
4x [email protected]
4x [email protected]
4x [email protected]
GPUARM Mali-G52 MC3ARM Mali-G610 MC4
NPUINT8@6TOPS; Supporting INT4/8/16/FP16/BF16/TF32 mixed operations
Operating SystemDebian 12
RAMLPDDR5: 4GB/8GB/16GBLPDDR5: 8GB/16GB/32GB
Power Input9V-19VDC
PoE (as powered device)1x PoE PD1x PoE PD
Button1x Power; 1x Recovery; 1x MaskROM
Ethernet1x Gigabit Ethernet
1x Gigabit Ethernet with PoE support*
1x 2.5 Gigabit Ethernet
1x 2.5 Gigabit Ethernet with PoE support*
USB1x Type A USB 3.0
3x Type A USB 2.0
1x Type C for OTG & DP
4x Type A USB 3.0
1x Type C for OTG & DP
HDMI1x HDMI 2.02x HDMI 2.1;
1x HDMI 2.0 Input
SIM Card1x nano SIM Card Slot
SD Card1 x microSD card slot
SSD CardPCle2.1x 1 for NVMe SSD or Al AcceleratorPCle3.0x 4 for NVMe SSD or Al Accelerator
PCle2.1x 1for NVMe SSD or Al Accelerator
LED1x Power; 1x Status; 1x User
Buzzer11
Wi-FiOnboard WiFi6 & BT5.4 with FPC Antenna
BLE
LoRaUSB LoRa®*/SPI LoRa®*USB LoRa®*/SPI LoRa®*
4G/5G Cellular4G LTE*4G LTE*
CertificationFCC/CE/TELEC/RoHS
Operating Temperature0~60°C0~55°C
Storage Temperature-20~90 °C-20~90 °C
Operating Humidity10~95% RH10~95% RH
RTC1x 2PIN1x 2PIN
Heat DissipationHeatsink with Fan
Warranty1 year

Introducing reComputer AI Lab: One-Click Edge AI Deployment

Hardware alone is not enough.

One of the most common barriers to edge AI adoption is software complexity:

  • Environment setup
  • Model conversion
  • Framework compatibility
  • Performance optimization
  • Deployment pipelines

To solve these challenges, we built reComputer AI Lab.

reComputer AI Lab is an open developer platform that simplifies AI deployment on Rockchip/Raspberry Pi/Jetson devices through optimized models, deployment tools, tutorials, and community resources.

It is not limited to users who purchase Seeed Studio reComputer RK devices. The platform is designed to support the broader Rockchip developer ecosystem and help more developers build AI applications faster.

Today, AI Lab provides:

100+ Ready-to-Use AI Models

Pre-optimized examples for CV, LLM, Souns, and VLM:

  • YOLO11
  • MobileNet
  • CLIP
  • Whisper
  • DeepSeek
  • Qwen
  • Vision Language Models

One-Command Deployment

Using Seeed-optimized RKNN-Toolkit2 workflows, models can be converted from ONNX to NPU deployment in just minutes, developers can convert and deploy models significantly faster compared to traditional manual pipelines.

Tutorials and Practical Projects

From basic NPU benchmarking to real-world applications such as YOLO11-based industrial detection, AI Lab provides step-by-step guides, practical project examples, and community support to help developers build faster. Developers can learn through:

  • NPU Benchmarks
  • Vision AI Projects
  • Voice AI Applications
  • Robotics Integrations
  • Real-World Deployment Examples

Growing Community Adoption

Since launch, reComputer AI Lab has already accumulated nearly 10,000 model downloads, reflecting strong demand from the Rockchip developer community for easier AI deployment workflows.

Our goal is simple: Make deploying AI on Edge AI hardware as easy as possible.

reComputer RK: Built with the Open Rockchip Ecosystem

The reComputer RK Series is built around openness.

We work closely with key ecosystem partners to provide a stable and production-ready development experience.

Official Armbian Support

AII reComputer RK device comes with Armbian pre-installed.

Through official collaboration with the Armbian community, developers benefit from:

  • Long-term maintained system images
  • Security updates
  • OTA support
  • Encrypted operating system options
  • Production-ready deployment workflows

Rockchip Ecosystem Compatibility

The platform supports multiple operating systems, including:

  • Armbian
  • Debian
  • Ubuntu
  • Android

and integrates seamlessly with Rockchip’s software stack and AI toolchains.

This gives developers the flexibility to choose the workflow that best matches their deployment requirements.

Building a More Complete Edge AI Ecosystem

Over the past several years, Seeed Studio has worked closely with developers across multiple computing ecosystems, from Raspberry Pi and XIAO to NVIDIA Jetson. Through these platforms, we’ve supported thousands of projects spanning education, prototyping, industrial automation, robotics, computer vision, and generative AI.

However as edge AI workloads continue to evolve, no single platform can address every deployment requirement.

Raspberry Pi remains one of the most accessible platforms for learning, prototyping, and lightweight edge applications. NVIDIA Jetson continues to be the preferred choice for compute-intensive AI workloads that demand the highest levels of GPU acceleration and AI performance.

Between these two ecosystems, however, a growing number of developers are looking for a different balance — one that combines stronger on-device AI capabilities than traditional SBC platforms, lower power consumption, and a more accessible cost structure for large-scale deployment.

This is where Rockchip has emerged as an increasingly important platform.

With integrated NPUs, mature multimedia capabilities, flexible I/O, and a rapidly growing software ecosystem, Rockchip RK3576/RK3588 offers an attractive foundation for a wide range of vision AI, voice AI, robotics, and edge intelligence applications. Rather than replacing existing platforms, it complements them by providing another option optimized for a different set of deployment requirements.

The launch of the reComputer RK Series reflects our commitment to supporting developers wherever they choose to build. Together, Raspberry Pi, NVIDIA Jetson, XIAO, and now Rockchip form a more complete computing portfolio that allows developers to select the right platform for the right workload.

Beyond Hardware: Making Rockchip Edge AI Development Easier

While Rockchip hardware has become increasingly capable, deploying AI applications on Rockchip platforms has traditionally remained a challenge for many developers.

Tasks such as environment setup, model conversion, framework adaptation, performance optimization, and deployment often require significant time and expertise before developers can begin building actual applications.

We believe hardware alone is not enough to create a great developer experience.

That is why the reComputer RK Series is accompanied by a broader software and ecosystem effort. Through reComputer AI Lab, we aim to make AI deployment on Rockchip dramatically simpler and more accessible.

reComputer AI Lab provides pre-optimized AI models, deployment tools, practical tutorials, containerized applications, benchmarking resources, and community-driven projects that help developers move from experimentation to deployment faster.

At the same time, we continue to invest in long-term ecosystem collaboration. Through our partnerships with Armbian, Rockchip, and other open-source communities, we are working to provide stable software support, long-term maintenance, optimized system images, and production-ready deployment experiences.

Our goal is straightforward: not only to offer capable Rockchip hardware, but to deliver one of the most accessible, developer-friendly, and AI-ready Rockchip experiences available today.

Get Started with reComputer RK Today!

The reComputer RK Series is available now, starting at just $159 for a 4GB RAM version.

Explore the hardware, benchmark AI performance, deploy your first model with reComputer AI Lab, and start building your next edge AI application.

Ready to bring AI to the edge?

Explore the reComputer RK Series and join the growing community of developers building with Rockchip and reComputer AI Lab.

Getting Started with reComputer RK3576/RK3588:

reComputer RK3576/RK3588 CSI/DSI Tutorial: Raspberry Pi Camera & Touch Display Integration:

About Author

2 thoughts on “Introducing reComputer RK3576/RK3588: Open Source Rockchip AI Boxes for Real-World AI Development”

  1. What does preorder, available June 5th mean? When will it actually ship and arrive in the US?

    1. The RK3576 series is currently available for pre-order. We expect inventory to arrive at our warehouse by June 5th, and we’ll begin shipping pre-orders as soon as stock arrives.
      For shipments from our China warehouse to the United States, the typical transit time is around 3–7 days after the order has been dispatched.

Comments are closed.

Calendar

May 2026
M T W T F S S
 123
45678910
11121314151617
18192021222324
25262728293031