Seeed Studio x Armbian: Official Collaboration to Enhance Linux Support for Rockchip-based reComputer RK platforms

July 24, 2026 — Seeed Studio is excited to announce an official collaboration with Armbian, bringing enhanced Linux support and a more open-source software experience to the reComputer RK Series powered by Rockchip RK3576 and RK3588 processors.

Armbian is a community-driven open-source Linux operating system focused on providing optimized Debian and Ubuntu-based distributions for ARM development boards, embedded platforms, and edge computing devices. With a strong emphasis on performance, stability, and long-term maintainability, Armbian enables developers to build and deploy a wide range of applications across embedded systems, IoT, edge AI, and industrial computing. Through its active open-source community, Armbian continues to expand Linux accessibility and support for ARM-based platforms worldwide.

Through this collaboration, developers and system integrators will benefit from improved software compatibility, optimized Linux images, and ongoing community-driven support for reComputer RK platforms, enabling faster development and deployment of edge AI applications.

Armbian Linux Support for Rockchip-Powered reComputer RK Series

As part of the collaboration, Armbian and Seeed Studio are working together to improve Linux support for the Rockchip-based reComputer RK Series, including:

  • Optimized Armbian images for reComputer RK platforms, helping developers simplify system setup and accelerate development workflows.
  • Ongoing software updates and community-driven support to provide developers with a more accessible and flexible Linux experience.
  • An open-source Linux environment for developers building edge AI, robotics, automation, and embedded applications.

Support for mainline Linux is being explored for these platforms on a best-effort and experimental basis, aiming to contribute to a more open Linux ecosystem and provide developers with additional flexibility for customization and innovation.

Empowering Open Edge AI Development with reComputer RK Series

Powered by Rockchip RK3576 and Rockchip RK3588 processors, the reComputer RK Series delivers powerful edge computing capabilities with integrated AI acceleration, rich peripheral interfaces, and an open hardware architecture. The platforms are designed to support a wide range of applications, including robotics, industrial automation, smart devices, computer vision, and edge AI deployments.

With Armbian Linux support for Rockchip-based reComputer RK platforms, developers can leverage a more accessible and developer-friendly Linux environment while taking advantage of the hardware capabilities of the reComputer RK Series.

Combined with reComputer AI Lab, Seeed Studio’s edge AI development platform featuring ready-to-deploy AI models, Docker-based deployment workflows, and practical AI application examples, developers can accelerate the transition from AI experimentation to real-world deployment across vision, language, and voice applications.

Building a More Open and Developer-Friendly Edge AI Ecosystem

Together, Seeed Studio and Armbian are committed to strengthening the open-source ecosystem and empowering developers to build the next generation of intelligent edge applications.

Learn More

  • Learn more about Seeed Studio × Armbian Collaboration: reComputer RK3576 | Armbian/reComputer RK3588 | Armbian
  • Explore reComputer RK Series: https://www.seeedstudio.com/reComputer-RK3576-20-p-6816.html
  • Explore reComputer AI Lab: https://sensecraft.seeed.cc/ai-lab/en
  • Join Seeed’s Rockchip discord channel for more discussion: https://discord.gg/hHNxDY5Fuv

About Author

Calendar

July 2026
M T W T F S S
 12345
6789101112
13141516171819
20212223242526
2728293031