Gear Up for The New Start.

The new semester is your blank canvas. Whatever you’re building — whether it’s for a class, a club, or your next big idea — Seeed Studio is here to power your creativity. Enjoy exclusive back-to-school savings on our most popular development boards, sensors, and kits. Save big, build bigger.

icon-05

User-friendly hardware

Hardware that simplifies the connection, experimentation and creation by integrating fun in teaching & learning to improve classroom efficiency.

icon-03

Educational Resource

Fully course-ready, Seeed curriculums integrate interdisciplinary pedagogy, latest industry trends and international curriculum standards.

icon-04

Community Support

Global educators, enthusiastic makers,  and dedicated tech support team that keep learners company in exploration and creation. 

Products & Courses

The Raspberry Pi 5 Starter Kit is an all-in-one solution for you to dive into the world of computing and electronics. It includes a Raspberry Pi 5 (available in 4GB/8GB RAM) along with all essential accessories to jumpstart Raspberry Pi projects.

Powered by the XIAO ESP32-S3 Sense with built-in camera and microphone, this comprehensive kit includes an expansion board featuring a 6-axis IMU and 0.42″ OLED display, plus an SD card toolkit for data storage. Perfect for students, educators, and developers, the kit enables you to build practical applications in vision, sound, and motion through tinyML® lab sessions developed with Marcelo Rovai (UNIFEI). Create real-world projects ranging from image classification and object detection to keyword recognition and movement analysis.

  • Precision Human Detection: The onboard mmWave sensor, based on the FMCW principle, offers accurate privacy-focused human detection.
  • Flexible Customization: The Onboard Human Presence sensor is replaceable with other Seeed’s mmWave series for heartbeat detection, fall detection, etc; Enable additional functionality with 400+ optional Grove sensors.
  • Easy Setup, Wireless Updates: No-Code setup for Home Assistant in 1-2 minutes, with wireless Over-The-Air (OTA) updates.
  • Seamless Connectivity: Powered by XIAO ESP32C3, supporting WiFi/BLE and compatible with smart home systems
  • Scalable Solution: Tailor to your needs with available OEM/ODM services for scalability.
  • High Performance: The transmit power up to 22dBm @868/915MHz; -136.5dBm sensitivity for SF12 with 125KHz BW.
  • Long Distance Use:158dB link budget
  • Wireless Connectivity: Embedded Long Range protocol, AT command, support global Long Range frequency plan
  • Use-friendly: It features fully lead out GPIOs, rich interfaces including RS-485, Grove, and etc, as well as convenient RESET and BOOT buttons on board.
  • Free curriculum support: 12-week, 24-lesson free course on IoT basics offered by Azure Cloud Advocates at Microsoft
  • Ultra-low threshold entry experience: easy-to-use hardware deployment, plug-and-play Grove, and a beginner-friendly programming platform
  • Scientific and complete curriculum: project-based teaching method, a proven way for new skills to ‘stick’
  • Hands-on lessons spanning real projects: help develop the ability to think about IoT solutions and learn in the face of real-world problems
  • Immediately visible learning effects: pre- and post-class quizzes, completed written instructions, etc., to ensure effective basic knowledge learning and projects output
  • Co-produced by Arduino and Seeed
  • Plug & play addition to the Arduino Uno
  • 10 most commonly used electronics modules
  • All modules are pre-wired on the PCB, no wiring required
  • High-quality online lessons provided by Arduino
  • Perfect for Steam Education and Online Education

The first water cooling kit specially designed for Raspberry Pi 5, which is a collaborative product released by Seeed Studio and 52Pi, can control the temperature of a single fully loaded Raspberry Pi 5 at about 40℃. Each water cooling kit is capable of simultaneously cooling multiple Raspberry Pi 5 units, offering a cooling solution for Raspberry Pi 5 cluster management.

This kit comes complete with 9 color-coded, snap and play, programmable Grove Zero modules designed for STEM education. Kids are free to connect modules in different ways to create their projects. Throughout this process, kids will develop programming skills, creativity and logical thinking.

  • Open-source and low-cost: It is an open-source, low-cost robotic arm solution from TheRobotStudio.
  • Integration with LeRobotDesigned for integration with LeRobot platform which offers PyTorch models, datasets and tools for reinforcement learning and imitation learning for real-world robotics applications (including data collection, simulation, training and deployment).
  • Abundant learning resources: Provides comprehensive open-source learning resources like assembly and calibration guides, and tutorials for testing, data collection, training and deployment to assist users in quickly getting started and developing robotic applications.
  • Compatible with Nvidia: Deploy this arm kit with reComputer Mini J4012 Orin NX 16 GB.

SenseCAP Watcher is built on ESP32S3, incorporating a Himax WiseEye2 HX6538 AI chip with Arm Cortex-M55 & Ethos-U55, excelling in image and vector data processing. Equipped with a camera, microphone, speaker, SenseCAP Watcher can see, hear, talk. Plus, with LLM-enabled SenseCraft suite, SenseCAP Watcher understands your commands, perceives its surroundings, and triggers actions accordingly.

The Raspberry Pi AI Kit bundles the Raspberry Pi M.2 HAT+ with a Hailo AI acceleration module. It’s designed for Raspberry Pi 5, but you can also elevate your Raspberry Pi CM4 edge IoT devices with M.2 slots, like reComputer R1000, to the AI level through additional AI capabilities and SSD storage.

A professional 4-mic circular array based on XMOS XVF3800, enabling clear target voice capture in noisy environments. Features dual modes, 360° far-field voice pickup (up to 5m), AEC, AGC, DoA, VAD, dereverberation, beamforming, and noise suppression.

At its heart, the Grove Vision AI V2 module features the powerful Himax WiseEye2 platform, integrating an Arm Cortex-M55 processor and Ethos-U55 NPU for efficient edge AI computing. This camera supports both TensorFlow and PyTorch frameworks, offering seamless compatibility with Arduino IDE. Developers can enjoy hassle-free model deployment with its no-code option and immediate visualization of inference results through SenseCraft AI, making it an ideal choice for both beginners and experienced developers in AI vision applications.

Monitor your green plants effortlessly with the XIAO ESP32-C6-powered Soil Moisture Sensor! Running on a single AA battery, it offers ultra-low power efficiency for long-lasting operation. Seamlessly integrates with Home Assistant, keeping you connected to your soil’s condition in real time. Smart, efficient, and reliable—perfect for plant lovers!

The XIAO IR Mate is a compact yet powerful smart infrared remote control hub designed specifically for Home Assistant. With the XIAO ESP32-C3 at its core, it seamlessly integrates with Home Assistant, allowing you to directly control your traditional infrared home appliances, such as TVs, air conditioners, and fans, via your mobile phone or automation routines. Featuring one-touch learning, and haptic feedback, it’s the ultimate tool for making your traditional devices smart.

Powered by XIAO ESP32-C3, this 7.5 inch ePaper display is a energy-efficient smart home e-ink screen designed to seamlessly integrate with Home Assistant. Ideal for showcasing dashboard real-time data, weather updates, and schedules, this compact device offers crisp visuals, 3-months battery life (2000mAh) in deep sleep mode, and easy customization via Arduino. Perfect for modern living spaces, it combines functionality with elegant design for a smarter home experience.

This MR60BHA2 Sensor Kit leverages 60GHz mmWave technology, offering reliable breathing and heartbeat detection, as well as human presence detection. Featuring light level sensing, an RGB LED for customizable interaction, and support for extended sensors/actuators, it provides next-level sensing for more responsive automation. With the XIAO ESP32C6 as the brain, the kit comes with pre-flashed ESPHome firmware and wireless connectivity via Wi-Fi. Thanks to the pre-flashed ESPHome firmware, this kit offers no-code plug-and-play integration with Home Assistant, making it an ideal solution for healthcare monitoring, safety monitoring, elderly care, home automation, and more.

  • Chord Selector Buttons: Equipped with 21 main chord buttons, users can easily select major, minor, and 7th chords through simple button combinations and create complex harmonies effortlessly.
  • Powerful MIDI Support: With USB connectivity, the minichord functions as a MIDI instrument, compatible with various music software, enabling seamless music production and performance.
  • Fully Open-Source Project: The minichord is a fully open-source musical device, allowing users to access, modify, and share its source code and design freely, promoting innovation and customization.

It is a high-performance tracker designed for Meshtastic, as small as a credit card, effortlessly fitting in your pocket or attaching to your assets. It embeds Semtech’s LR1110 (Supports 863-928 MHz range), Nordic’s nRF52840, and Mediatek’s AG3335 GPS module, providing Meshtastic users with a high-precision, low-power positioning and communication solution.

Seeed XIAO S3 style mini ESD-safe pouch  – adorable anti-static organizer for boards & SMD parts, with handy keyring clip.

  • SanDisk 32Gb Micro SD Card: Speed up to 120MB/sec read
  • SD card reader: Easily access and manage information stored on the SD card
  • USB Type-C to USB Type-A converted function module: Support to change the USB Type-C port to USB 3.0 Type-A, for data communication, charging supportable
  • 20cm Type-A to Type-C cable: Data communication for a certain range
  • Beginners-friendly design: Includes over 80 essential elements for basic DIY projects.
  • Compatibility:Compatible with Arduino, Seeeduino, and many development boards.
  • Convenient storage:Comes with a handy parts storage box.

Campus Safety Management

Solution Overview:Low-power tracking tags combined with edge AI capabilities enable personnel tracking and behavioral analysis for comprehensive safety management.

We provide a comprehensive solution; please  click here for more details.

Exclusive Educator Discount: Save Up to 20%

Explore Seeed Studio’s Academic Support hub, where we empower educational institutions with exclusive discounts, high-quality learning resources, maker camps, co-create services and career opportunities. 

If you’re an educator looking to place an order for your teaching or research, you could be eligible for discounts of up to 20% off. Limited to the products on this page.

Dr. Peter Dalmaris
Dr. Peter DalmarisLead Instructor at Tech Explorations
As an educator, my main struggle when I help a new learner get started with electronics and the Arduino is to make the learning curve as gentle as possible for them. Innovations such as the Scratch (or other graphical) programming languages contribute towards that end. And Seeed, with the Grove Beginner Kit for Arduino, does the same on the hardware side.
Heikki Hietala
Heikki Hietala Senior Lecturer of Haaga-Helia University
My recommendation to STEM teachers, no matter what the level you are teaching in, to have a serious look at this well-designed, and extremely functional package. I am considering a rather large purchase of these to facilitate fast and easy entry into Arduino’s wonderful world.

Featured Stories

Calendar

December 2025
M T W T F S S
1234567
891011121314
15161718192021
22232425262728
293031