
| Degrees of Freedom | 6+1 |
| Reach | 754.7mm<br>587.5mm(without gripper) |
| Payload | 2.5kg (Rated load)<br>5kg(Maximum load) |
| Repeatability | 0.1 mm |
| Weight | 6.7kg |
| Servos | ROBSTRIDE 06 x3<br>ROBSTRIDE 00 x4 |
| Operating Temperature | -20°~50° |
| Power | DC 48V 15A |
| ROS1 | ✅ |
| Moveit1 | ✅ |
| ROS2 | ✅ |
| Moveit2 | ✅ |
| Python | ✅ |
| Lerobot | ✅ |
| Isaac Sim | ✅ |
| Pinocchio | ✅ |
| Open Source | ✅ |
Your Physical AI Project Deserves the Spotlight!
Seeed Studio's monthly "Physical AI Project of the Month" is now open for submissions—whether you're building with the reBot Arm (B601-DM/RS) or the SO-ARM (100/101), this is your chance to showcase your work to the global robotics community and get featured by Seeed Studio!
Join our Discord community for discussions and support:
| Assembled Robotic Arm (with gripper) | 1 |
| RobStride USB-CAN Driver Board | 1 |
| CANABLE | 1 |
| XT30 2+2 Power Separation Board | 1 |
| Hex key wrench set | 1 |
| Mouse pad | 1 |
| Wire kits | 1 |
| Power Adapter for reBot Arm B601-RS | 1 |
| reComputer J3011 - Edge AI Computer with NVIDIA® Jetson™ Orin™ Nano 8GB | 1 |
Combining NVIDIA Jetson Orin AI computing, fully open hardware and software, ±0.1 mm repeatability, and a 2.5 kg rated payload, the reBot Arm B601-RS delivers everything needed to build, train, and deploy next-generation Physical AI applications.