Introducing a 5.65-inch e-paper display module powered by reflective electrophoretic E Ink technology, housed on an active matrix TFT substrate. With an active area diagonal of 5.65", boasting 600 x 448 pixels, this module offers vibrant 7-color images, including black, white, red, yellow, blue, green, and orange, determined by the corresponding lookup table. The integrated panel circuitry comprises gate and source drivers, a timing controller, an oscillator, a DC-DC boost circuit, memory for frame buffer and lookup tables, and controls for VCOM and BORDER settings. Notably, it achieves a quick full-screen refresh time of just 22 seconds, ensuring a seamless and dynamic display experience.
What is an E-Paper?
E-Paper, short for Electronic Paper, is a type of display technology that aims to mimic the appearance of traditional paper and ink. It's designed to provide high contrast and readability in various lighting conditions, including direct sunlight, without the need for a backlight. E-Paper displays use tiny microcapsules containing charged particles suspended in a liquid to produce images. When an electric field is applied, the particles move to the top or bottom of the microcapsules, resulting in different shades or colors being visible to the viewer. E-Paper is often used in e-readers, electronic shelf labels, smartwatches, and other devices where energy efficiency and readability are essential.
Advantages Over Traditional Displays
E-Paper displays offer advantages over traditional displays, including better readability like paper, visibility in sunlight, low energy consumption, thin design, wide viewing angles, and longer battery life. They are ideal for portable devices and environments where glare and power efficiency matter.
Parameters | Details |
Model No. | GDEP0565D90 |
Type | Dot Matrix |
Size | 5.65 inch |
Active Area(mm) | 114.9 x 85.8 |
Resolution | 600 x 448 pixels |
Pixel Pitch(mm) | 0.1915 x 0.1915 |
Display Color | Black, White, Yellow, Red, Blue, Green and Orange |
Full Refresh Time | 22s |
Interface | SPI |
Connector | 24 Pin PFC, 0.5mm Pitch |
Viewing Angle | >170° |
Operating Voltage | 3.3V |
Operating Temperature | 15-35°C |
Driver Mode | Support XIAO/STM32/Arduino/Micropthon |
Drawing | Support GUI Drawing |
Power Consumption | 72.6mW (typ.) |
Standby Consumption | 0.66mW |
Outline Dimension(mm) | 125.4 x 99.5 x 0.91 |
Weight | 3.2g |
5.65" Seven-Color ePaper Display | ×1 |
| HSCODE | 8517180050 |
| USHSCODE | 8517180050 |
| UPC | |
| EUHSCODE | 8471707000 |
| COO | CHINA |
The 5.65-inch e-paper display with 7-color images, 600 x 448 pixels, and a rapid 22-second full-screen refresh. Perfect for dynamic displays in various applications.