OpenClaw OpenClaw
⌘ K
Loading...

[10% off] MeshCore Starter Kit, Ready-to-Use, Off-Grid, Instant Reliable Communication

SKU
E26042401
Rating:
95.7 % of 100
The MeshCore Starter Kit includes essential MeshCore devices to start to build your own MeshCore network: the Wio Tracker L1 Pro (companion firmware) and SenseCAP Solar Node (repeater firmware). It allows you to quickly set up reliable off-grid networks to experience the magic of MeshCore's dynamic relay strategy. It can be applied in tracking, outdoor activities, rescue operations, and pet monitoring scenarios.
 
10% off is automatically applied at checkout.

$52.99

-
+
    Product Details
    Wiki & Learn
    Reviews