
Product | RobStride 00 Motor |
Voltage Range | 24-60V |
Operating Temperature | -20℃~50℃
|
Mechanical Dimension | 57mm x 57mm x 51mm |
Communication Interface | CAN
|
Gear Ratio | 1:10 |
Rated Output Power | 136W (Calculated based on Rated Load 5N.m @ 260rpm) |
Rated Torque | 5 Nm |
Peak Torque | 14 Nm |
Pole pair | 14 |
RobStride 00 Motor | x1 |
XT30(2+2) Cable | x1 |
RobStride 00 is a highly-integrated QDD actuator module that includes a motor, driver circuitry, planetary reducer, and dual magnetic encoders. The module has a 10:1 gear ratio, with 14 N.m peak torque and weighs only 310g. The module is perfect for robotics applications such as quadruped robots, humanoids, and robot arms. It can be controlled through a 1Mbps CAN interface