
Product | RobStride 05 Motor |
Voltage Range | 15-60V |
Operating Temperature | -20℃~50℃
|
Mechanical Dimension | 46mm x 46mm x 44mm |
Communication Interface | CAN
|
Gear Ratio | 1:7.75 |
Rated Output Power | 17 W (Calculated based on Rated Load 1.6N.m @ 100rpm) |
Rated Torque | 1.6Nm |
Peak Torque | 5.5 Nm |
Pole pair | 10 |
RobStride 05 Motor | x1 |
XT30(2+2) Cable | x1 |
RobStride 05 is a highly-integrated QDD actuator module that includes a motor, driver circuitry, planetary reducer, and dual magnetic encoders. The module has a 7.75:1 gear ratio, with 5.5 N.m peak torque and weighs only 191g. The module is perfect for robotics applications such as joints for small quadruped robots and robotic arms. It can be controlled through a 1Mbps CAN interface.