
Product | Hightorque HTDW-5047-20 Motor |
Voltage Range | 24-60V |
Operating Temperature | -20℃~50℃
|
Mechanical Dimension | 78.5mm x 78.5mm x 45.5mm |
Communication Interface | CAN (1Mbps) |
Gear Ratio | 1:7.75 |
Rated Output Power | 170 W |
Rated Torque | 6 Nm |
Peak Torque | 17 Nm |
Pole pair | 14 |
名字 | 链接 |
Datasheet | |
User Manual | |
3D model | https://files.seeedstudio.com/products/RobStride/Product%20Literature/RS02/RS02.step |
WIKI |
RobStride 02 Motor | x1 |
XT30(2+2) Cable | x1 |
RobStride 02 is a highly-integrated QDD actuator module that includes a motor, driver circuitry, planetary reducer, and dual magnetic encoders. The module has a 7.75:1 gear ratio, with 17 N.m peak torque and weighs only 405g. The module is perfect for robotics applications such as quadruped robots, humanoids, and exoskeletons. It can be controlled through a 1Mbps communication interface