
Item | Specification |
Product | RobStride 04 Motor |
Voltage Range | 15-60V (Rated 48V) |
Operating Temperature | -20℃~50℃ |
Operating Humidity | 5%~85% |
Storage Temperature | -30℃~70℃ |
Mechanical Dimension | 120mm x 120mm x 56mm |
Communication Interface | CAN (1Mbps) |
Gear Ratio | 9:1 |
Rated Output Power | 700W ± 10% |
Rated Torque | 40 Nm |
Peak Torque | 120 Nm |
Poles | 42 |
Phases | 3 |
Driver Method | FOC |
Encoder | Magnetic Encoder x 2 |
Encoder Resolution | 14bit |
Weight | 1420g ± 20g |
Protection Level | IP52 (Supporting customize IP67) |
Terminal Interface | XT30 + GH1.25 |
RobStride 04 Motor | x1 |
XT30(2+2) Cable | x1 |