
Specification Item | Details |
Product Name | RobStride USB-to-CAN Adapter |
Input Interface | USB Type-C (5V Power Supply) |
Output Interface | 3-Pin Screw Terminal (GND, CAN_L, CAN_H) |
Main Controller | GD32 Series (ARM Cortex-M) |
USB Driver | WCH CH340 |
Max Serial Baud Rate | 921600 bps |
Net Weight | ~10g |
| HSCODE | 8517799000 |
| USHSCODE | 8517690000 |
| UPC | |
| EUHSCODE | 8517180000 |
| COO | CHINA |
The RobStride USB-to-CAN Adapter is a compact, cost-effective debugging tool designed for robotics engineers and makers. Powered by a GD32 MCU and CH340 driver, it features a modern USB Type-C interface and a 3-pin terminal block for easy connectivity. It supports offical control software, making it incredibly easy to control motors, read sensor data, and perform firmware updates without complex protocol stacks.