
Product | RobStride EduLite 05 Motor |
Voltage Range | 15-60V |
Operating Temperature | -20℃~50℃
|
Mechanical Dimension | 46mm x 46mm x 44mm |
Communication Interface | CAN
|
Gear Ratio | 1:9 |
Rated Output Power | 19 W |
Rated Torque | 1.8 Nm |
Peak Torque | 6 Nm |
Pole pair | 10 |
| HSCODE | 8501310000 |
| USHSCODE | 8501316000 |
| UPC | |
| EUHSCODE | 8501109390 |
| COO | CHINA |
RobStride EduLite 05 Motor | x1 |
XT30(2+2) Cable | x1 |
RobStride EduLite 05 is a highly-integrated QDD actuator module that includes a motor, driver circuitry, planetary reducer, and dual magnetic encoders. The module has a 9:1 gear ratio, with 6 N.m peak torque and weighs 242g. The module is explicitly recommended for developers and educational robotics applications. It can be controlled through a CAN interface