
Product | RobStride 06 Motor |
Voltage Range | 15-60V |
Operating Temperature | -20℃~50℃
|
Mechanical Dimension | 88mm x 88mm x 49mm |
Communication Interface | CAN
|
Gear Ratio | 1:9 |
Rated Output Power | 115 W (Calculated based on Rated Load 11N.m @ 100rpm) |
Rated Torque | 11 Nm |
Peak Torque | 36 Nm |
Pole pair | 14 |
RobStride 06 Motor | x1 |
XT30(2+2) Cable | x1 |
RobStride 06 is a highly-integrated QDD actuator module that includes a motor, driver circuitry, planetary reducer, and dual magnetic encoders. The module has a 9:1 gear ratio, with an impressive 36 N.m peak torque and weighs 621g. The module is perfect for high-load robotics applications such as large quadruped robots, humanoids, and exoskeletons. It can be controlled through a 1Mbps CAN interface.