
Item | Specification |
Product | RobStride 03 Motor |
Voltage Range | 15-60V (Rated 48V) |
Operating Temperature | -20℃~50℃ |
Operating Humidity | 5%~85% |
Storage Temperature | -30℃~70℃ |
Mechanical Dimension | 106mm x 106mm x 56mm |
Communication Interface | CAN |
Gear Ratio | 9:1 |
Rated Output Power | 380W ± 10% |
Rated Torque | 20 Nm |
Peak Torque | 60 Nm |
Poles | 42 |
Phases | 3 |
Driver Method | FOC |
Encoder | Magnetic Encoder x 2 |
Weight | 880g ± 20g |
Protection Level | IP52 (Supporting customize IP67) |
Terminal Interface | XT30 + GH1.25 |
RobStride 03 Motor | x1 |
XT30 + GH1.25 Cable | x1 |