Grove - GPS Module
The Grove - GPS module is a cost-efficient and field-programmable gadget armed with a SIM28 module and serial communication configuration, providing a precise, sensitive, low power GPS module for position recognition anywhere in the world.
- 10+: $13.99
YOU MAY LIKE THIS
PRODUCT DETAILS
Tip
We also released new Grove - GPS (Air530), which is a high-performance, highly integrated multi-mode satellite positioning and navigation module, supporting plenty of location systems, such as GPS/Beidou/Galileo and etc.
Features
-
Supports NMEA and U-Blox 6 protocols.
-
Low power consumption
-
Baud rates configurable
-
Grove UART interface
-
Both compatible with Arduino and Raspberry Pi.
Description
If you put your Raspberry Pi or Arduino in the wild, can you track its location? If you had this GPS module, you can make it!
The Grove - GPS module is a cost-efficient and field-programmable gadget armed with a SIM28 module and serial communication configuration. Similar to other Grove series sensors, it plugs directly into the Grove UART interface development board and provides a precise, sensitive, low power GPS module for position recognition anywhere in the world. It features 22 tracking / 66 acquisition channels GPS receiver. The sensitivity of tracking and acquisition both reach up to -160dBm, making it a great choice for personal navigation projects and location services, as well as An outstanding one among products of the same price class.
How do GPS modules work?
Satellite Technology. GPS modules contain tiny processors and antennas that directly receive data sent by satellites through dedicated RF frequencies. From there, it’ll receive timestamp from each visible satellites, along with other pieces of data. If the module’s antenna can spot 4 or more satellites, it’s able to accurately calculate its position and time.
This GPS module can be used to locate your Raspberry Pi and Arduino. To realize its tracking function, some basic elements will be needed, here is a table to introduce them.
Grove – GPS Module vs Grove – GPS (Air530)
Specs |
Grove – GPS Module |
Grove – GPS (Air530) |
---|---|---|
Size |
40mm x 20mm x 13mm |
40mm x 20mm x 13mm |
Update Rate |
1Hz, max 10Hz |
– |
Baud Rate |
9,600 – 115,200 |
9600 –921600 |
Navigation Sensitivity |
-160dBm |
–166dBm |
Power Requirements |
3.3/5V |
3.3/5V |
Number of Channels |
22 tracking, 66 channels |
– |
Time to first start |
Cold start: 13sWarm start: 1-2sHot start: <1s |
Cold start: 30 secondsWarm Start: 4 seconds |
Antennas |
Antenna included |
Antenna included |
Accuracy |
2.5m GPS Horizontal Position Accuracy |
2.5m Horizontal positioning accuracy |
Use Grove - GPS module with different expansion boards to extend more possibilities.
Product Name | Application |
---|---|
Grove Base Hat for Raspberry Pi | Expansion Board for Raspberry Pi 2/3B/3B+/4/Zero |
Grove Pi+ | Expansion Board for Raspberry Pi model B/B+/A+/2/3 |
Base Shield V2 | Expansion Board for Arduino Uno and Seeeduino |
Grove Cables | Connect the sensor with the expansion board |
Note
The accessories above do not include Raspberry Pi, Arduino or Seeeduino. If you need any kind, please view the following links.
Raspberry Pi: Raspberry Pi 4 / Raspberry Pi Zero
Arduino: Arduino Uno / Arduino Leonardo / Arduino Due
Seeeduino: Seeeduino Maga / Seeeduino V4.2 / Seeeduino Lite
Applications
-
GPS tracker
-
GPS navigation
-
Distance measurement
Specificaition
-
Input Voltage: 3.3/5V
-
BaudRate: 9600 - 115200
-
Default BaudRate: 9600
Technical details
Dimensions | 40mm x20mm x13mm |
Weight | G.W 17g |
Battery | Exclude |
Part List
Grove - GPS | 1 |
Grove - Cable | 1 |
ECCN/HTS
HSCODE | 8529101000 |
USHSCODE | 8525501000 |
UPC | 841454108290 |
EUHSCODE | 8517600000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
FAQ
- Page Previous
- Page 1
- You're currently reading page 2