Grove - Oxygen Sensor(ME2-O2-Ф20)
This Grove O2 sensor can be used to make a simple oxygen level detector and analyzer. It can measure O2 concentration within a range of 0 to 25% Vol and the max detecting concentration is 30% Vol. This sensor will be EOL soon. Please choose the newly upgraded O2 sensor.
- 10+: $42.30
YOU MAY LIKE THIS
PRODUCT DETAILS
Tip
We've released the Seeed Gas Sensor Selection Guide, it will help you choose the gas sensor that best suits your needs.
Grove - Oxygen Sensor(ME2-O2-Ф20) is a kind of analogue gas sensor to test the oxygen concentration in air, which is based on the principle of the electrochemical cell to the original work. You can know clearly the current oxygen concentration when you output voltage values proportional to the concentration of oxygen and refer to the oxygen concentration linear characteristic graph.
This Grove O2 sensor can be used to make simple oxygen level detector and analyzer. It can measure O2 concentration within a range of 0 to 25% Vol and the max detecting concentration is 30% Vol. It's very suitable for detecting oxygen concentrations in the Arduino environment project.
This sensor needs to be connected with the grove Pi+ which supports raspberry pi or base shield which supports Arduino Uno. You may also need Grove cable as a connector. Besides, there is a related product- Grove gas sensor(MQ2) who has a wiki about how to set up a gas sensor with Seeeduino. Similarly, you can begin your own project with this sensitive gas sensor and have fun!
Note
The sensor value only reflects the approximated trend of gas concentration in a permissible error range, it DOES NOT represent the exact gas concentration. The detection of certain components in the air usually requires a more precise and costly instrument, which can not be done with a single gas sensor. If your projects aim to obtain the gas concentration at a very precise level, then we do not recommend this gas sensor.
Features
-
High precision
-
High sensitivity
-
Wide linearity range
-
Strong anti-interference ability
-
Extraordinary reliability and stability
Applications
-
Oxygen Analyzer
-
Air Purifier
-
Environmental Monitoring
One More Thing
With the SenseCAP S2110 Grove converter and S2100 data logger, you can easily turn the Grove into a LoRaWAN® sensor. Seeed not only helps you with prototyping but also offers you the possibility to expand your project with the SenseCAP series of robust industrial sensors.
The IP66 housing, Bluetooth configuration, compatibility with the global LoRaWAN® network, built-in 19 Ah battery, and powerful support from APP make the SenseCAP S210x the best choice for industrial applications. The series includes sensors for soil moisture, air temperature and humidity, light intensity, CO2, EC, and an 8-in-1 weather station. Try the latest SenseCAP S210x for your next successful industrial project.
Technical details
Dimensions | 20mm x40mm x20mm |
Weight | G.W 0.033g |
Battery | Exclude |
Input voltage | 3.3V / 5V |
Part List
Grove - Gas Sensor (O2) | 1 |
ECCN/HTS
HSCODE | 9027900000 |
USHSCODE | 8517180050 |
UPC | 841454108313 |
EUHSCODE | 8517180000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
from order viewWorked as described. No issues.