Powerful Edge AI Gateway:
Effortless Device Configuration:
Cloud-based, Large-Scale Device Management:
Jetson Orin System on Module | ||
| Module | Orin Nano 8GB (Super Mode) | Orin NX 16GB (Super Mode) |
| AI Performance | 67 TOPS | 157 TOPS |
| NVIDIA GPU Cores | 1024-core NVIDIA Ampere architecture GPU with 32 Tensor Cores | |
| GPU Max Frequency | 1020 MHz | 1173 MHz |
| CPU | 6x A78 1.7 GHz | 8x A78 2.0 GHz |
| Memory | 8GB 128-bit LPDDR5 102GB/s | 16GB 128-bit LPDDR5 102.4GB/s |
| Video Encoder | 1080p30 supported by 1-2 CPU cores | 1x 4K60 (H.265) 3x 4K30 (H.265) 6x 1080p60 (H.265) 12x 1080p30 (H.265) |
| Video Decoder | 1x 4K60 (H.265) 2x 4K30 (H.265) 5x 1080p60 (H.265) 11x 1080p30 (H.265) | 1x 8K30 (H.265) 2x 4K60 (H.265) 4x 4K30 (H.265) 9x 1080p60 (H.265) 18x 1080p30 (H.265) |
| Module Power | 10W | 15W | 25W | 10W | 15W | 25W | 40W |
| Carrier Board | ||
| Storage | 1x M.2 KEY M for NVMe SSD (128G SSD included) | |
| Networking | Ethernet | 2x RJ45 Gigabit Ethernet |
| M.2 KEY E | 1x M.2 Key E for WiFi/BT module (Module not included) | |
| Mini PCIe | 1x mini-PCIe for LTE 4G module (Module not included) | |
| I/O | USB | 4x USB 3.2 Type-A (5Gbps) 1x USB 2.0 Type-C (Device Mode/Debug) |
| Camera | 4x MiPi CSI (2-lane 15-Pin) | |
| CAN | 1 x CAN(4-Pin Header) | |
| Display | 1x HDMI 2.1 | |
| Extension Port | 1x 40-Pin extension header 1x 12-Pin control and UART header | |
| RTC | 1x RTC 2-pin 1x RTC Socket | |
| LED | 2x LED(PWR and ACT) | |
| Button | 1x PWR 1x RESET | |
| Switch | 1x REC | |
| Fan | 1x 4-Pin 1.25mm Fan Connector (5V PWM) 1x 4-Pin 2.54mm Fan Connector (12V PWM) | |
| Antenna hole | 4x Antenna Hole | |
| Power | 12-19V 5525 Barrel DC Jack | |
| Jetpack Version | Jetpack 6.2 | |
| Mechanical | Dimensions (W x D x H) | 130mm x 120mm x 66mm |
| Weight | 1110g | |
| Installation | Desk, Wall-mounting | |
| Operating Temperature | -20℃~65℃(25W Mode) -20℃~60℃(MAXN Mode) | |
| Warranty | 2 Years | |
| Certification | RoHS, REACH, CE, FCC, UKCA, KC | |
Lumeo currently powers a wide range of use cases for large retail malls, parking facilities, commercial buildings, and critical infrastructure installations. Lumeo makes it easy to track occupancy; monitor traffic flow; check vehicle speed; recognize human faces, license plates, and vehicle makes/models; and identify loitering, crowd gathering, and line crossing.
Find more solution: lumeo.com/solutions
| HSCODE | 8471504090 |
| USHSCODE | 8517180050 |
| UPC | |
| EUHSCODE | 8471707000 |
| COO | CHINA |
Seeed reComputer Super Device | x1 |
Jetson Orin NX 16GB / Orin Nano 8GB Module | x1 |
128GB NVMe SSD | x1 |
USB Cable; Type A to Type C | x1 |
User Manual | x1 |
Easily build, and manage custom video analytics applications with Lumeo’s intuitive no-code platform equipped with drag-and-drop tools and pre-built analytics, reducing development time from days to minutes. Deploy instantly to the edge using this Lumeo Super AI Gateway powered by reComputer Super Jetson Orin device.