System Settings

On the Sticky device, you can adjust the following options through the “Settings” app:

Device Name

View and modify the device name for easy identification when managing multiple devices.

Language

Set the system language. Supports English and Chinese.

Temperature & Humidity Units

  • Temperature: Celsius (°C) or Fahrenheit (°F)
  • Humidity: %RH

Sound Settings

  • Enable/disable device mute mode
  • In mute mode, the buzzer will not produce sound

Sleep Mode

Switch between battery life modes:

  • Standard mode: Normal use, faster response
  • Long Battery Life mode: Deep sleep, significantly extended standby time

Device Info

View the following device information:

  • Serial number: Unique device identifier
  • MAC address: Network hardware address

Software Version

  • View current firmware version number
  • Check for updates: Automatically detect if a new version is available for OTA upgrade

Remote Settings via App

Most settings can also be configured remotely in the Seeedash app, including:

  • Timezone settings
  • App style templates
  • Unit switching
  • Long battery life mode toggle

Next Steps