To-do & Memo
To-do List (Todolist)
The to-do list is one of Sticky’s most practical apps, supporting voice input, touch operations, local storage, and app sync.
Features
- Add to-do items
- Check off completed tasks
- Delete tasks
- Sync with Seeedash app
Ways to Add To-dos
- Voice: Press the AI button and speak your to-do
- App: Edit and push from the Seeedash app
- Touch: Direct input on the device (simple operations only)
Touch Operations
- Tap: Check/uncheck a task
- Swipe up/down: Browse more tasks
- Long press: Delete a task
Sync Mechanism
To-do data syncs between the device and the cloud:
- Device-side changes → Auto-sync to app
- App-side changes → Pushed to device and display updated
- Offline changes stored locally, auto-sync when reconnected
Memo
The memo app is great for recording short text notes.
Features
- Voice-add memos
- Manual editing
- View and delete memos
Ways to Add Memos
- AI voice input: Press the AI button and speak your memo
- App editing: Edit and push from the Seeedash app
- Manual editing: Direct input on the device
AI Voice Adding
AI voice can understand natural language and automatically convert speech to memos:
- “Remind me to bring documents tomorrow” → Creates memo
- “Meeting at 3 PM” → Creates memo
- “Buy eggs, milk, and bread” → Creates shopping list memo
Next Steps
- Photo Album — Image display features