Remote Settings
The Seeedash app lets you configure Sticky remotely without directly operating the device.
Remotely Configurable Parameters
Timezone
Set the device’s timezone to ensure correct time and weather data.
App Style Templates
Choose different display styles for device apps:
- Clock styles
- Weather layouts
- To-do list styles
- Memo templates
Unit Switching
- Temperature: Celsius / Fahrenheit
- Humidity: %RH
Long Battery Life Mode
Switch the device’s battery mode remotely:
- Standard mode: Normal use
- Long Battery Life mode: Deep sleep, extended standby time
Wi-Fi Management
- View currently connected Wi-Fi
- Change Wi-Fi network
- Update Wi-Fi password
Notifications & Alerts
Configure these notification options:
- OTA update notification: Notify when new firmware is available
- Low battery alert: Alert when battery is below threshold
- Device offline alert: Alert when device is offline for an extended period
Next Steps
- Use Cases — Explore more ways to use Sticky