Know Sticky
reTerminal Sticky is a 3.97-inch magnetic e-ink smart display. Think of it as a connected, touch-enabled, voice-operated “electronic sticky note” — perfect for the fridge, desk, wall, bedside, or meeting room door, always showing weather, time, to-dos, messages, photos, and lightweight data.
In a Sentence
reTerminal Sticky is a magnetic, low-distraction info display designed for always-visible information in home and office spaces.
Design Philosophy
Sticky isn’t meant to replace your phone or tablet. It’s designed to move the information that “needs to be seen, but doesn’t need to constantly interrupt you” out of your phone and onto a quiet, always-on, low-power little screen.
In an age of information overload, we need a calmer way to live with information — Sticky is built for exactly that.
Core Features
Magnetic Mount, Place Anywhere
Built-in magnetic structure lets you attach it to fridge doors, metal panels, pegboard accessories, or MagSafe stands. You can also use a desktop stand. No complex wiring, no fixed position required.
E-Ink Display, Made for Always-Visible Info
A 3.97-inch black-and-white e-ink screen with a paper-like display, ideal for long-term static content. Low power, low distraction, always visible.
Touch, Buttons, and Voice — Multiple Ways to Interact
Touch the screen for basic operations, use page-up/page-down buttons to switch content, or press the dedicated AI button to add messages, memos, or to-dos by voice.
Mobile App Remote Push
Works with the iOS/Android companion app for device binding, Wi-Fi setup, content editing, image pushing, app management, and device settings.
Low Power, Long Battery Life
E-ink is naturally suited for low-frequency updates. The device also supports deep sleep mode, maintaining long-term visibility with minimal power consumption.
Suitable and Unsuitable Scenarios
✅ Suitable
- Static information display
- Low-frequency content updates
- Family messages, to-dos, and weather
- Fixed-position info at desks, walls, or doorways
- Reducing phone notification noise without missing important info
❌ Unsuitable
- Video playback
- High-frequency animation
- Long-form text editing
- Heavy app usage
- Replacing a phone, tablet, or computer
- High-performance local AI inference
Next Steps
- Unboxing & Setup — Start using your Sticky
- Hardware Overview — Deep dive into the hardware