App Store

The Seeedash app includes a built-in app store where you can browse, install, and update apps on your Sticky device.

Browse Apps

On the app store page, you can browse all available device apps:

  • View app descriptions and screenshots
  • Learn about app features and usage
  • Check app ratings and reviews

Install Apps

  1. Select the app you want in the app store
  2. Tap “Install”
  3. The app will be pushed to the device and installed automatically
  4. After installation, the app appears in the device’s app list

Manage Installed Apps

In the app, you can manage apps installed on the device:

  • Reorder: Adjust the display order of apps on the device
  • Uninstall: Remove unwanted apps from the device
  • Update: Check for and install app updates

Pre-installed Apps

These apps come pre-installed on the device:

AppDescription
SenseCraft HMINative HMI interface and content display
ClockDigital clock
WeatherCloud weather data + local sensors
Photo AlbumStatic image display, supports boot screen
TodolistVoice add, touch operation, App sync
MemoAI voice input and manual editing
SettingsLanguage, mode, units, and system settings

Next Steps