10.1 Inch LCD Display - 1366x768 HDMI&VGA&NTSC&PAL
10.1 Inch LCD Display - 1366x768 HDMI&VGA&NTSC&PAL
10.1 Inch LCD Display - 1366x768 HDMI&VGA&NTSC&PAL
10.1 Inch LCD Display - 1366x768 HDMI&VGA&NTSC&PAL
10.1 Inch LCD Display - 1366x768 HDMI&VGA&NTSC&PAL
10.1 Inch LCD Display - 1366x768 HDMI&VGA&NTSC&PAL
10.1 Inch LCD Display - 1366x768 HDMI&VGA&NTSC&PAL

10.1 Inch LCD Display - 1366x768 HDMI&VGA&NTSC&PAL

SKU 104990066
  • Ultra thin
  • High resolution
  • Multiple video formats supported
  • Compatible with Raspberry Pi A+,B,B+/2
    $89.00
    OUT OF STOCK
    This item is not available at the moment
    Get notified when it's back in stock
    $89.00/1pcs+
    $80.10/10pcs+
    Description

    A geek style monitor for embedded computer system, consists of a 10.1 inches TFT-LCD and a driver board.

    The driver board is mainly to meet the specialized needs of the market and the development of small size, versatile, wide industrial grade LCD panels, it can support multiple video formats like HDMI, VGA and AV. The TFT-LCD is a Colorful Active Matrix Liquid Crystal Display with an integral LED backlight system. It has 10.1 inches diagonal measured active display area with HD resolution (1366 horizontal by 768 vertical pixel array). Furthermore, there is a little PCB controller for you to adjust brightness, color and contrast.

    This monitor has been tested with RPI, Beagle, and personal computer. The HDMI cableandAC/DC adapter is not included, should be purchased separately.


    Features

    • Ultra thin

    • High resolution

    • Multiple video formats supported

    • Compatible with Raspberry Pi A+,B,B+/2.


    Specification

    • Operating Voltage: 5~24V

    • Video Input: HDMI, VGA, AV

    • Screen Size: 10.1"

    • Screen Type: TFT-LCD

    • Mode: TN, Normally White, Transmissive

    • Display Color: 262K

    • Lamp Type: WLED

    • Frequency: 60Hz

    • Signal Type: LVDS (1 ch, 6-bit)

    • Max. Resolution: 1366x768

    • Min. Brightness: 200cd/m2

    • Min. Contrast Ratio: 400:1

    • Display Ratio: 16:9

    • Display dimensions: 230 x 150 x 5.2 mm


    Compatible with


    Documents

    See More
    $50 Featured List
    $100 Featured List
    $200 Featured List
    Don’t miss out!
    Questions and Answers
    SUBMIT
    0
    Does this display work with Raspberry Pi 3B yet?
    on Jan 27,2017
    Replyupvote ()
    0

    Has this display been tested with the Beaglebone Black as well?

    on Oct 19,2016
    Replyupvote ()

    Yes. It works with Beaglebone Black, too.

    on Oct 20,2016 10:48 AM
    Replyupvote ()
    Reply
    0

    Does this board support audio output?

    on Oct 19,2016
    Replyupvote ()

    Hi,Dear.You can only use a reader at the same time.

    on Oct 20,2016 10:43 AM
    Replyupvote ()

    Hello, this display doesn't support audio output. But the raspberry pi already has build-in audio output port.

    on Oct 20,2016 10:47 AM
    Replyupvote ()
    Reply
    See More
    View History
    Best-sellers
    Notify me when it's back in stock
    SUBMIT

    Free shipping on your first order over $50 or more. Discounted items included!

    Invalid email address.
    * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer