
The Wio-E5-LE LoRa module, powered by the STM32WLE5JC chip, incorporates a Cortex M4 MCU and an SX126X. It boasts a 76% reduced transmit current compared to Wio-E5, making it optimal for ultra-low power applications.
This compact unit offers versatile (G)FSK and Long Range support, compatibility with LoRaWAN® Class A/B/C protocols, and a broad frequency range including EU868/US915/AU915/AS923/KR920/IN865.
Easily connect with LoRaWAN servers like TheThingsStack and Chirpstack.
Items | Parameter | Specifications | Unit | |||
Structure | Size | 12(W) X 12(L) X 2.5(H) | mm | |||
Package | 28 pins, SMT |
| ||||
Electrical | power supply | 3.3V type | V | |||
Sleep current | 2.1uA (WDT on); | uA | ||||
Operation current | 26mA @14dBm in 868MHz type | mA | ||||
26mA @14dBm in 915MHz type | ||||||
Operation current | 6.7mA @BW125kHz, 868MHz type | mA | ||||
6.7mA @BW125kHz, 915MHz type | ||||||
Output power | 14dBm max @868MHz | dBm | ||||
14dBm max @915MHz | ||||||
Sensitivity | @SF12, BW125kHz | dBm | ||||
Fr(MHz) | min | type | max | |||
868 | - | -135 | -137 | |||
915 | - | -135 | -137 | |||
Harmonics | <-36dBm below 1GHz | dBm | ||||
<-40dBm above 1GHz | dBm | |||||
Interface | RFIO | RF port |
| |||
UART | 3 groups of UART, including 6 pins |
| ||||
I2C | 1 group of I2C, include 2 pins |
| ||||
ADC | 1 ADC Input, including 1pins,12-bit 1Msps |
| ||||
NRST | Manual reset pin input |
| ||||
SPI | 1 group of SPI, including 4 pins | |||||
Working Temperature | -40℃ ~ 85℃ | ℃ | ||||
We provide two packaging options for the Wio-E5-LE module, differing mainly in the number of packages. Please choose the version that best aligns with your requirements.
The Wio-E5-LE LoRa module's Stamp Hole form factor allows seamless integration into a device's mainboard, eliminating the need for extra components. With versatile GPIO interfaces including UART, I2C, and ADC, developers have the flexibility to expand peripherals effortlessly. Furthermore, these pre-certified modules expedite the certification and regulatory approval process for your end products.
For beginners, the Wio-E5-LE simplifies the creation of prototypes or applications with its built-in AT command firmware, requiring just a few basic commands. Meanwhile, experienced developers can harness the SDK to design customized products.
Seeed is the official ST Authorized Partner to bring you STMicroelectronics solutions from Modules to Development Boards, one-stop prototyping services with Seeed Fusion, and integration customization.
If you want to learn about Long Range and its features such as network architecture and applications, you can check out this article LoRapedia, which introduces Long Range and Long Range in detail, It explains what Long Range is, how it works, and its pros and cons.
Wio-E5 Series Comparison
Note
Should you prioritize transmission distance and be less concerned about power consumption, the Wio-E5 would be an ideal choice. Conversely, if minimizing power consumption is your primary objective and your operational range is relatively short, the Wio-E5-LE would be a more fitting selection.
Would like to learn more about the application scenarios of the LoRa-E5 module? Please check out the following real-world use cases:
After designing your own long-range devices with this Wio-E5 module, you can get your designs verified quickly with Seeed Fusion PCB and PCBA services, which can help turn your designs into prototypes in a few days. When the design is verified, Seeed agile manufacturing services will help you scale up the prototypes into mass production, with services from Design for Manufacturing, and procuring raw materials, to mass production and global shipment, and many services in between.
We also offer a range of development boards that make it easier for you to first verify your ideas and then use modules to build your own products. We have designed Grove Wio-E5, Wio-E5 mini Dev Board, Wio-E5 Dev Kit that you can choose according to your needs to speed up your project development.
With decades of ODM & OEM experience, our engineers and product experts are proficient in delivering customization services for popular open-source hardware platforms – NVIDIA® Jetson™, Raspberry Pi ®, Beagleboard ®, and more. Use the Wio-E5 series module to create industrial-grade sensors or development boards for rapid AIoT implementation.
We're dedicated to supporting you and streamlining your idea-to-product journey. We are ready to bring your product concept to the market with Seeed Studio’s industrial capabilities from design, manufacturing, testing, certification, global distribution, and marketplace. SenseCAP S210x series products are made based on this module, which makes good use of the ultra-low power consumption of this module and is deployed in many places, for more information, please contact [email protected].
Note
If you have a large quantity request or need any further information on Seeed IIoT products and services, please don't hesitate to contact us directly at [email protected] or click here and we'll be happy to offer you our best discount price. We are excited to see you can scale up and expand your business with our products and services.
Wio-E5-LE module has a single-core STM32WLE5JC chip, Cortex M4 MCU, and SX126X. It uses 84% less power for transmission compared to the Wio-E5. The ultra-low power consumption of the Wio-E5-LE makes it very energy efficient, this power-saving design makes the Wio-E5-LE well-suited for applications needing minimal power usage.