Open up new IoT possibilities with Wio-E5/Wio-SX1262/Wio-LR1121/Wio-WM1110 LoRa Module and Seeed Fusion PCBA service
By Liyan Gong 5 months agoAs long as your PCBA design includes any LoRa module developed by Seeed, you’ll receive an exclusive 30% discount on Fusion PCBA services, and the lowest global prices for LoRa modules.
Not Just Wio-E5, More Seeed LoRa Modules Now Supported!
Since the Wio-E5 Sponsorship with Seeed Fusion campaign launched, developers and engineers from around the world have enthusiastically participated in it, and we’re thrilled to witness the successful and meaningful commercial projects that many designers have created.
Following the success of Wio-E5, Seeed unveils more new LoRa modules. Even better, our latest Fusion PCBA sponsorship now covers these new additions, accelerating your IoT development and bringing your ideas to market faster than ever!
If you’re working with, or planning to use, any Seeed LoRa module for your PCBA project, you will get:
✅ 30% OFF PCBA services
✅ Lowest global prices for LoRa modules
✅ Free Global Shipping via DHL or FedEx
✅ Co-Create Opportunity: promote and sell your product through all of Seeed’s global sales channels
The LoRa modules eligible for PCBA sponsorship are as follows:
| Series | Product Name | SKU | Retail Price | 30% Off Price |
| Wio-E5 | Wio-WM1110 Wireless Module | 114992865 | $14.90 | $10.43 |
| Wio-E5 Wireless Module (Bulk) | 317990687 | $6.49 | $4.54 | |
| Wio-E5 Wireless Module (Tape Reel) | 317990829 | $6.49 | $4.54 | |
| Wio-E5-LE Wireless Module (Bulk) | 114993120 | $6.49 | $4.54 | |
| Wio-E5-LE Wireless Module (Tape Reel) | 114993121 | $6.49 | $4.54 | |
| Wio-SX1262 | Wio-SX1262 Wireless Module (Tape Reel) | 114993390 | $4.29 | $3.00 |
| Wio-SX1262 Wireless Module without IPEX (Tape Reel) | 113991436 | $4.29 | $3.00 | |
| Wio-SX1262 for XIAO | 113010003 | $4.99 | $3.49 | |
| Wio-LR1121 | Wio-LR1121 Wireless Module with IPEX (Tape Reel) | 113991415 | $6.99 | $4.89 |
*The total discount applied cannot exceed USD $10,000.
Apply Now
Click the link below to fill out the form and submit your project requirements, so we can better assist you.
Our team will get in touch with you shortly to provide sponsorship support.
Resources to Help You Get Started
🌱 Choose the Right LoRa Module for Your Project
Whether you’re working on smart cities, smart buildings, logistics and transportation, asset tracking, smart agriculture, public safety, smart metering, offline mesh networks like Meshtastic, and more — there’s a LoRa module that meets your needs.
Check out the table below to compare the specs and features of the Seeed LoRa modules featured in this sponsorship.

Got questions about which LoRa module to choose? Drop us a line at [email protected] — we’re happy to help!
🌱 Success Stories: LoRa-based IoT Projects Built with Seeed Fusion PCBA
🌱 Recommended LoRa Development Boards for PoC or Rapid Prototyping
Not sure if the module is the right fit for your project? Start with a development board to validate key functions and test compatibility.
You can also use it to quickly build a minimum viable product and accelerate your development process.
Wio-E5 Dev Kit embedded with Wio-E5 STM32WLE5JC LoRa module that supports Long Range protocol on the global frequency band. It provides full GPIOs, which support various data protocols and interfaces such as RS485, Grove, male/female headers, etc. This makes it user-friendly because it allows for easy and flexible connections to other devices or components. It would be a perfect choice for fast testing and rapid prototyping of your Long Range IoT projects.
The Wio-E5-LE mini Dev Board integrates and provides access to the full GPIO capabilities of the Wio-E5-LE Wireless Module (STM32WLE5JC). With support for long range protocols and global frequencies, the Wio-E5-LE mini can achieve a transmission range up to 10km in open areas. It supports EU868 and US915, making it well-suited for wireless sensor networks and other IoT devices requiring battery power, low power consumption, and long range connectivity.
This thumb-sized LoRa dev kit, featuring the XIAO ESP32S3 and Wio-SX1262 LoRa module, is an ideal starter kit for Meshtastic and LoRa/LoRaWAN projects. Supporting WiFi, BLE, and LoRa, it includes a built-in power management chip and can be extended via IIC, UART, and other GPIO interfaces, with compatibility for Arduino development.
Enhance your tracking and environmental monitoring applications with the Wio Tracker 1110 Dev Board – Unleashing indoor and outdoor positioning power through LR1110 and Nordic nRF52840 chips, LoRa®, Bluetooth, GPS, and Grove Capabilities.
🌱 Get Inspiration from the Community
We’ve curated a selection of innovative LoRa-based IoT projects, many powered by Fusion PCBA services. These projects highlight the versatility of LoRa technology in long-range communication, low-power design, and real-world IoT applications. Whether you’re just getting started or deep into development, one of these ideas might spark your next big breakthrough.
🙋♂️Questions? We've Got You Covered!
Need a hand? Reach us at [email protected]— we’re here to help.