
Raspberry Pi 4 Computer Model B 4GB
Raspberry Pi 4 Model B is the latest product in the popular Raspberry Pi range of computers. It offers ground-breaking increases in processor speed, multimedia performance, memory, and connectivity compared to the prior-generation Raspberry Pi 3 Model B+
YOU MAY LIKE THIS
PRODUCT DETAILS
Description
Raspberry Pi 4 Add-ons
We are having a sale on Raspberry Pi 4 accessories! Use code: ACCESSORIES10 to get 10% off selected Raspberry Pi 4 accessories! Click here to check out what’s on sale!
Raspberry Pi 4 Kits
Specification
- Processor: Broadcom BCM2711, quad-core Cortex-A72 (ARM v8) 64-bit SoC @ 1.5GHz
- Memory: 1GB, 2GB or 4GB LPDDR4(depending on model)
- Connectivity:
- 2.4 GHz and 5.0 GHz IEEE 802.11b/g/n/ac wireless
- LAN, Bluetooth 5.0, BLE
- Gigabit Ethernet
- 2 × USB 3.0 ports
- 2 × USB 2.0 ports
- GPIO: Standard 40-pin GPIO header(fully backward-compatible with previous boards)
- Video & Sound:
- 2 × micro HDMI ports (up to 4Kp60 supported)
- 2-lane MIPI DSI display port
- 2-lane MIPI CSI camera port
- 4-pole stereo audio and composite video port
- Multimedia:
- H.265 (4Kp60 decode)
- H.264 (1080p60 decode, 1080p30 encode)
- OpenGL ES, 3.0 graphics
- SD card support: Micro SD card slot for loading operating system and data storage
- Input power:
- 5V DC via USB-C connector (minimum 3A)
- 5V DC via GPIO header (minimum 3A)
- Power over Ethernet (PoE)–enabled(requires separate PoE HAT)
- Environment: Operating temperature 0–50ºC
- Compliance: For a full list of local and regional product approvals, please visit https://www.raspberrypi.org/documentation/hardware/raspberrypi/conformity.md
- Production lifetime: The Raspberry Pi 4 Model B will remain in production until at least January 2026.
Hardware Overview
Note
If you are looking for open source SBC for commercial and industrial needs. Seeed provides customization service based on BeagleBone series boards. Seeed Studio BeagleBone® Green(BBG) and Seeed Studio BeagleBone® Green Wireless (BBGW) provide more stable industrial deployment scenarios.
Part List:
1 x Raspberry Pi 4 Computer Model 4GB
ECCN/HTS
HSCODE | 8471504090 |
USHSCODE | 8543709301 |
UPC | |
EUHSCODE | 8471800000 |
COO | UK |
CE | 1 |
EU DoC | 1 |
FCC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewgood product!
-
from order viewNice
-
from order viewThis user did not leave any comments.
-
from order viewFantastic upgrade to the Pi lineup.
-
from order viewBoards performing beautifully, as expected.