Sales:
Meshtastic® is an open-source communication system built on LoRa technology that enables decentralized mesh networks.Meshtastic devices (also called nodes) communicate directly with each other and can relay messages across the network to extend communication range. This allows users to stay connected even without cellular coverage or internet access, and without paying any monthly subscription fees.
Core Selection: Choose Your Portable Nodes (Clients)
In most application scenarios, the Meshtastic LoRa node will be attached to moving people, objects or animals.
Requirements | Recommended Device | Specification | Application Scenario |
Portable | ● Card-sized ● IP65 ● 2-day Battery Life ● Easy to Clip onto Bag or Slide into Pocket | ● Hiking ● Skiing ● Urban Cycling ● Outdoor Exploration | |
Direct Interaction | ● OLED Screen ● 5-day Battery Life ● Direct Messages Transmission on Device | ● Hiking ● Camping ● Real-time Monitor ● Geek |
Pro Application: Expanding Your Network (Repeater)
If you need a repeater to expand your Meshtastic network, SenseCAP Solar Node would be a must-have product. Since these stay in fixed, unmanaged spots for a long time, low power consumption and easy setup are important.
Requirements | Recommended Device | Specification | Application Scenario |
Wide-Area Signal Coverage | ● Solar Power ● Easy Installation ● Large Signal Transmission Range | ● Camping ● Data Forwarding |
All Seeed's Meshtastic hardware comes with pre-flashed Meshtastic firmware. So you just need to turn on the device, configure LoRa via the app, and then you're Meshing.
The Dual Explorer | T1000-E*2+Protective casing*2 | ● 5-8 kilometers communicable ● Position displayed on the offline map of the app |
L1 Pro*2+Protective casing | ||
T1000-E*1+L1 Pro*1 | ||
The Pro Rescuer | L1 Pro × N + T1000-E × N | Real-time monitor Cell phone free |
Wide-Area Signal Repeater | Solar Node P1-Pro × 1 + (optional) 5.8dBi antenna | ● 24/7 ● Signal expansion |
By linking these devices together, you can easily build a network that spans tens or even hundreds of kilometers.
To make your experience even better, we’ve included several handy tools in the kit for you to choose:
| SenseCAP Card Tracker T1000-E |
Network protocol | LoRa (Supports 863-928 MHz range), Bluetooth v5.1 | |
Temperature | Range: -20 to 60℃; Accuracy: ± 1℃ (min ±0.5℃, max ±1℃) Resolution: 0.1℃ | |
Light | 0 to 100% (0% is dark, 100% is brightest) | |
3-Axis Accelerometer | 3-Axis Accelerometer to detect movement (Not currently used in the Meshtastic firmware) | |
LED and Buzzer | 1*LED and 1* buzzer to indicate status | |
Button | 1* Button to operate | |
Antenna | Internal (GNSS/LoRa/Wi-Fi/BLE) | |
Communication Distance | 2 to 5 km (depending on antenna, installation, and environment) | |
IP Rating | IP65 | |
Dimensions | 85 * 55 * 6.5 mm | |
Device Weight | 32g | |
Operating Temperature | -20℃ to +60℃ | |
Operating Humidity | 5% - 95% (No condensation) | |
Certification | CE / FCC | |
Battery Capacity | Rechargeable lithium battery, 700mAh | |
Battery Life Monitoring | Periodic uplink battery level | |
Charge Cable (Adapter not included) | USB magnetic charging cable, 1 meter | |
Power Input Voltage | 4.7 to 5.5V DC | |
Charging Temperature Limit | 0 to +45℃ | |
| Wio Tracker L1 Pro |
Processor | Nordic nRF52840 ARM® Cortex®-M4 with FPU runs up to 64 MHz | |
On-chip Memory | 1 MB flash and 256 kB RAM | |
Wireless | LoRa: Based on Wio-SX1262 Wireless Module , supports 862-930 MHz | |
Bluetooth 5.0 | ||
GPS | L76K (GPS, BeiDou, GLONASS, QZSS) | |
OLED Display | Size: 1.3 inch | |
Resolution: 128*64 pixels | ||
Active Area (mm): L34.5*W23.0*H1.47 | ||
Power | Type-C: 5v---1A | |
Solar energy interface (2.0mm 2p) :5V---1A | ||
Batery interface (1.0mm 2p JST) : 3.7v---1A | ||
Certification | FCC, CE, TELEC, RoHS | |
| SenseCAP Solar Node |
Processor | Seeed Xiao nRF52840 Plus (Nordic nRF52840, ARM® Cortex®-M4 32-bit processor with FPU, 64 MHz, 256KB RAM, 1MB Flash, 2MB onboard Flash) | |
LoRa Module | Wio-SX1262 Wireless Module (862-930MHz, Semtech SX1262, TXOP=22dBm@862-930MHz) | |
GPS Module | L76K GNSS Module for Seeed Xiao (Support GPS/GLONASS/Galileo) | |
Antenna | LoRa: Type: Rod-shaped rubber antenna Frequency range: 868-915 MHz Gain: 2dBi | |
GNSS: GPS L1 C/A: 1575.42MHz GLONASS L1: 1602MHz BeiDou B1: 1561.098MHz | ||
Bluetooth 5.0 | ||
Solar Panel | 5W | |
Interface | Grove *1: IIC/GPIO/UART | |
USB-C debugging | ||
Button | Power on/off | |
Reset | ||
User-defined | ||
LED | Charging status indicator lights *2 | |
Solar panel status indicator light *1 | ||
Mesh heartbeat light *1 | ||
User-defined *1 | ||
Power supply | Type-C: 5V 1A | |
Solar power supply: 5V 1A | ||
Battery | 4 x 18650 lithium batteries (3,350mAh each) ● Supporting Type-C and solar charging. ● Discharge environment: -40 ~ 60°C ● Charging environment: 0 ~ 50°C | |
Certification | FCC, CE, TELEC | |
Dimension | 191.2 x 201.2 x 42.1 mm | |
T1000-E:
Wio Tracker L1 Pro:
Solar Node P1/Pro:
Meshtastic in Action
*Regional Availability
These products are not available for sale, shipment, or resale in Mainland China due to regional restrictions.
The SenseCAP Meshtastic® Starter Kit is an easy way to start building and exploring Meshtastic networks. This Meshtastic kit includes ready-to-use Meshtastic devices designed for long-range LoRa communication and location sharing. It allows users to quickly set up Meshtastic nodes and experience decentralized mesh communication without complex configuration.
10% off is automatically applied at checkout.