Empowering Future Innovators
We empower educators and learners with user-friendly hardware and fully course-ready resources that integrate the latest industry trends and international curriculum standards. Whether you’re a student, educator, or maker, our comprehensive tools and support make learning and creating easier and more fun.
User-friendly hardware
Hardware that simplifies the connection, experimentation and creation by integrating fun in teaching & learning to improve classroom efficiency.
Educational Resource
Fully course-ready, Seeed curriculums integrate interdisciplinary pedagogy, latest industry trends and international curriculum standards.
Community Support
Global educators, enthusiastic makers, and dedicated tech support team that keep learners company in exploration and creation.
Products & Courses
- Precision Human Detection: The onboard mmWave sensor, based on the FMCW principle, offers accurate privacy-focused human detection.
- Flexible Customization: The Onboard Human Presence sensor is replaceable with other Seeed’s mmWave series for heartbeat detection, fall detection, etc; Enable additional functionality with 400+ optional Grove sensors.
- Easy Setup, Wireless Updates: No-Code setup for Home Assistant in 1-2 minutes, with wireless Over-The-Air (OTA) updates.
- Seamless Connectivity: Powered by XIAO ESP32C3, supporting WiFi/BLE and compatible with smart home systems
- Scalable Solution: Tailor to your needs with available OEM/ODM services for scalability.
- Lower entry barriers and User-Friendly: No wiring, no welding, plug & play experience, can get started with Raspberry Pi Pico easily and quickly
- 14 handpicked Grove Modules available: including 5 sensors/ 5 actuators/ 2LED/ 1 LCD display/ 1 Grove shield
- Rich and comprehensive tech-support documentation: Detailed and comprehensive Micropython tutorials for each module
- Fully compatible with Pi Pico: The Grove Base Shield is tested and fully compatible with Pico
- Free curriculum support: 12-week, 24-lesson free course on IoT basics offered by Azure Cloud Advocates at Microsoft
- Ultra-low threshold entry experience: easy-to-use hardware deployment, plug-and-play Grove, and a beginner-friendly programming platform
- Scientific and complete curriculum: project-based teaching method, a proven way for new skills to ‘stick’
- Hands-on lessons spanning real projects: help develop the ability to think about IoT solutions and learn in the face of real-world problems
- Immediately visible learning effects: pre- and post-class quizzes, completed written instructions, etc., to ensure effective basic knowledge learning and projects output
- Co-produced by Arduino and Seeed
- Plug & play addition to the Arduino Uno
- 10 most commonly used electronics modules
- All modules are pre-wired on the PCB, no wiring required
- High-quality online lessons provided by Arduino
- Perfect for Steam Education and Online Education
- The prospect of AI: Discuss the future of AI, including the role of Large Language Models in enhancing device intelligence and user interaction
- Interactive Demonstrations: Experience real-time applications of AI through engaging demonstrations.
- Hands-On Training: Learn the basics of sound and vision model training. Participants will actively engage in collecting and training models using the XIAO ESP32S3 Sense.
- Designed for Children
- Graphical Programming: making coding more accessible and comprehensible.
- Interactive Learning: The course offers an enjoyable and interactive experience for delving into complex electronics.
- Hand-sized edge device: Compact size at 130mm x 120mm x 50mm, featuring an NVIDIA Jetson Nano 4GB module, offering 0.5 TOPS AI performance with low power consumption and low latency.
- Ready for development and deployment: pre-installed NVIDIA JetPack 4.6.1 supports the entire and industry-leading AI or building robust AI applications such as logistics, retail, service, agriculture, smart city, healthcare, and life sciences, etc.
- Expandable with Rich I/Os: The reComputer J1010 includes an onboard microSD card slot, 1x USB 3.0, 2x USB 2.0, HDMI, M.2 Key E for WiFi, LTE, and Bluetooth, RTC, Raspberry Pi GPIO 40-pin, and more.
- Power efficient: powered by Type C 5V/3A, consuming as little as 5 watts.
- 360 Degree ToF Laser ranging scanner: Generate 2D point cloud map information up to 40m radius while operating 10% reflection within 15 meters
- High Lighting Resistance: Against up to 80000 lux light suitable for outdoor placing
- Stunning Sampling Capability:Provide 10Hz(600rpm) scanning frequency, up to 32KHz measurement frequency, and 1125° angular resolution
- Suitable for Anywhere: IP65 high ingress protection, small and compact, capable of every indoor and outdoor deployment
- Certified Output Laser Power: Safe as IEC-60825 Class One eye safety rating
- Alternative to NVIDIA Jetson AGX Xavier Developer Kit, built with Jetson AGX Xavier Module and the same form factor carrier board, pre-installed with JetPack System, cooling fan, and aluminum case.
- Deploy neural networks faster at edge devices, running in as little as 10W and delivering up to 32 TOPs AI performance.
- Powerful architecture: 512-core Volta GPU with Tensor Cores and 8-core ARM v8.2 64-bit CPU, 8MB L2 + 4MB L3.
- Rich interfaces: RJ45, 2Xusb3,1. DP,(16X) CSI-2 Lanes, NVMe, PCIe x1, 2xUSB 3.0, USB 2.0, 2.4/5GHz Wi-Fi, Bluetooth, UART and 40-pin GPIO.
- Sufficient storage for complex AI workloads: 32GB 256-Bit LPDDR4x | 137GB/s, 32GB eMMC 5.1, support NVMe expand storage.
- Rapid product development, supported by NVIDIA JetPack and DeepStream SDKs, as well as CUDA®, cuDNN, and TensorRT software libraries.
- Cost-effective industrial purpose carrier board: Industrial interfaces and rich I/Os will save cost for both prototyping and deployment.
- Work with advanced embedded system: fully support NVIDIA Jetson Nano/Xavier NX/TX2 NX module with up to 21TOPs AI performances.
- Industrial connectivity: 1x CAN, 1x RS232, and 1x RS485
- Various set of I/Os: 4x USB Type A, 1xUSB2.0 Type C, 1xSPI, 2x I2C, 1x MicroSD card slot, M.2 Key M(SSD), 1xFan(5V PWM), 2xLED State.
- Cetifications: CE, FCC, RoHS
XIAO: Big Power, Small Board - Mastering Arduino and TinyML
- Practical Learning: Units 1-4 teach using XIAO for Arduino projects, from LED lighting to complex setups. Wi-Fi and MQTT are covered.
- TinyML Focus: Unit 4 explores TinyML projects with XIAO nRF52840 Sense and Edge Impulse.
- Beginner-Friendly: No prior Arduino or electronics knowledge needed. Step-by-step guidance provided.
- Fast Prototyping: Learn to quickly create electronic prototypes
- Inspiring Projects: Unit 5 showcases creative XIAO projects by users.
No-code Programming to Get Started with TinyML
- Deep Learning on Microcontrollers: Train and deploy neural networks on Cortex-M microcontrollers like Wio Terminal using Codecraft.
- Project-Based Learning: 7 step-by-step projects teach Machine Learning for low-power microcontrollers, enabling smart, connected systems.
- Complete Cycle: Learn to design, gather data, train, and deploy ML projects on Cortex-M devices.
- Beginner-Friendly: No programming or electronics knowledge is needed. Guided approach for practical learning.
- Deploy in 10 Minutes: Build an AIoT project through 3 steps in 10 minutes
- Advanced Technologies: Combination of Machine Learning, LoRa® technology, and pre-trained embedded AI Vision Sensor
- Great Extensibility: Compatible with 400+ Grove sensors to support extensive applications and customization options
- Broad Integration: Compatible with mainstream platforms for Cloud support
- Open-source Platform: Compatible with beginner-friendly programming platforms enabling co-creation of IoT sensors
- Upgradable to Industrial Sensors: Gateway to the higher-end SenseCAP series of outdoor sensors for industrial usage
- SanDisk 32Gb Micro SD Card: Speed up to 120MB/sec read
- SD card reader: Easily access and manage information stored on the SD card
- USB Type-C to USB Type-A converted function module: Support to change the USB Type-C port to USB 3.0 Type-A, for data communication, charging supportable
- 20cm Type-A to Type-C cable: Data communication for a certain range
- Beginners-friendly design: Includes over 80 essential elements for basic DIY projects.
- Compatibility:Compatible with Arduino, Seeeduino, and many development boards.
- Convenient storage:Comes with a handy parts storage box.
Exclusive Educator Discount: Save Up to 20%
Explore Seeed Studio’s Academic Support hub, where we empower educational institutions with exclusive discounts, high-quality learning resources, maker camps, co-create services and career opportunities.
If you’re an educator looking to place an order for your teaching or research, you could be eligible for discounts of up to 20% off. Limited to the products on this page.
Featured Stories
From Manufacturing to Delivery: Seeed Fusion’s One-Stop Support for Hardware Teams
Seeed Studio e SDC firmam parceria para expandir Soluções de Edge AI e Computação Industrial no Brasil
Meet XIAO nRF54LM20A (Sense): Motion Wake-Up. Always Connected. Built for Ultra-Low Power
ESP32-C5 for Home Assistant: Why Choose It Over ESP32-C6 for Smart Home Projects?