The reComputer Jetson AGX Orin™ Developer Kit Bundle is an excellent development platform providing extensive I/O connectivity and high-speed memory for AI projects. This bundle features a carrier board equipped with 2x CAN, 4x USB, 2x Ethernet, 1x RS-485, 1x I2S, 4x DI/DO (DO configurable as UART), and 1x HDMI 2.1, alongside a 128GB NVMe M.2 PCIe SSD. To support high-performance computing, it comes with choice of 32GB or 64GB 256-bit LPDDR5 memory to easily handle demanding workloads. Ideal for applications such as humanoid robotics, multi-Sensor fusion for autonomous mapping & navigation, generative edge AI, and computer vision.
Product | reComputer Mini J501 Carrier Board | |
Storage | 1x M.2 Key M slot | |
Networking | 1x M.2 Key E slot for WiFi/Bluetooth module | |
I/O | USB | 2x USB 3.2 Type-A (10Gbps); 1x USB 3.0 Type-C (Recovery); 1x USB 2.0 Type-C (Debug); |
RJ45 | 1x 1G Ethernet 1x 10G Ethernet | |
CAN | 2x CAN (CAN-FD supported) | |
RS485 | 1x RS-485 | |
I2S | 1x I2S | |
DI/DO | 4x DI 4x DO (DO can be configured as UART) | |
Display | 1x HDMI 2.1 | |
Fan | 1x 4 pin Fan Connector (12V PWM) | |
Button | 1x Reset Button; 1x Recovery Button | |
RTC | 1x RTC 2-pin | |
Power | 1 x XT30 Connector (19-48V DC) | |
Mechanical | Dimensions (W x D x H) | 110mm x 110mm x 38mm |
Weight | 90g | |
Installation | Desk, wall-mounting | |
Operating Temperature | -10℃~60℃ (with thermal grease) -10℃~55℃ (with thermal pad) | |
Warranty | 2 Year | |
With AGX Orin module, this most powerful embedded AI system lets you create advanced robotics and edge AI applications for manufacturing, logistics, and healthcare. It’s the most powerful embedded system, pushing the limits of AI robotics. The Isaac robotics platform offers NVIDIA-accelerated systems, libraries, and generative AI models to enhance AI perception, manipulation, and simulation in robotics.
Learn about Issac platform
Isaac - AI Robot Development Platform | NVIDIA Developer
reComputer Mini J501 supports sensor-rich autonomy by integrating data from LiDAR (via Ethernet/CAN), 3D cameras (via USB/CSI), GPS, and IMU (via UART). Using AI models and algorithms like ORB-SLAM,A-LOAM, or Nav2, it performs sensor fusion, real-time localization, path planning, and obstacle avoidance. The low-latency processing on the Orin NX SoC allows autonomous systems to adapt to changing terrain or obstacles on the fly. Its wide voltage input and compact form factor make it suitable for mobile deployment, enabling robust, edge-level autonomy without external compute.
Learn more about sensor options compatible with reComputer Mini J501 to get started.
Now you can build AI agents capable of processing large amounts of live or archived videos and images with Vision-Language Models (VLM) such as LLaVA, this new AI agents help nearly every industry summarize, search, and extract actionable insights from video using natural language.
We have jetson-example prepared for you! It offers one-line deploy projects edge AI applications of generative AI including Ollama, Llama3; computer vision including YOLOv8; and others. We have configured all environment for you to provides single command deployment of projects.
Seeed Carrier Board (reComputer Mini J501) | x1 |
Power Board | x1 |
XT30 to DC power cable | x1 |
USB Type-C to Type-A cable | x1 |
GH-1.25 4-pin 100mm JST Cable | x3 |
GH-1.25 6-pin 100mm JST Cable | x3 |
M2.5*4 Screw | x1 |
M2*6 Screw | x3 |
M2.5*25 Stud | x4 |
M2.5*8 Screw | x4 |
reComputer Jetson AGX Orin™ Developer Kit Bundle features Wi-Fi, power adapter, power cord, 128G SSD and carrier board. The carrier board features rich IOs, including CAN, USB, Ethernet,RS-485, I2S, making it perfect candidate for humanoid controller and rapid prototyping. It is an affordable and deployable mass-production alternative for NVIDIA® Jetson AGX Orin™ developer kit Bundle, without any purchase limit.
A 3% discount is offered when purchasing this bundle