Please complete required options
Product Details
Wiki & Learn
Reviews
Download PDF

Feature

Note:

Choosing an AGX Orin Carrier Board or Box? A Developer’s Guide to reComputer Mini J501 vs NVIDIA Dev Kit.

Features

  • Powerful embodied AI Platform Paired with the Jetson AGX Orin module, offering up to 275 TOPS. Perfect platform for embodied AI and complex edge application development.
  • Ultra Compact Size 110mm x 110mm footprint, suitable for robot prototyping and development, especially robots that has tight footprint such as humanoids
  • Wide Voltage Input Range Can be used in 48V battery power system (max 54V input)
  • Rich IO capabilities Includes most common IOs used in robotics prototyping, such as USB, 10G Ethernet, CAN, RS-485 and I2S
  • Vision AI Support Features 4x 4-lane CSI output, and can be connected up to 8x GMSL2 cameras, making it ideal for vision AI applications such as BEV, Occupancy Grid, SLAM etc

Specification

Product

reComputer Mini J501 Carrier Board with GMSL Extension

Storage

1x M.2 Key M slot

Networking

1x M.2 Key E slot for WiFi/Bluetooth module

I/O

USB

2x USB 3.2 Type-A (10Gbps);

1x USB 3.0 Type-C (Recovery);

1x USB 2.0 Type-C (Debug);

RJ45

1x 1G Ethernet

1x 10G Ethernet

GMSL

8x GMSL2 (MAX96712 as deserializer)

CAN

2x CAN (CAN-FD supported)

RS485

1x RS-485

I2S

1x I2S

DI/DO

4x DI 4x DO (DO can be configured as UART)

Display

1x HDMI 2.1

Fan

1x 4 pin Fan Connector (12V PWM)

Button

1x Reset Button; 1x Recovery Button

RTC

1x RTC 2-pin

Power

1 x XT30 Connector (19-48V DC)

Mechanical

Dimensions (W x D x H)

110mm x 110mm x 38mm

Weight

90g

Installation

Desk, wall-mounting

Operating Temperature

-10℃~60℃ (with thermal grease)

-10℃~55℃ (with thermal pad)

Warranty

2 Year

Compatible GMSL Cameras supported in Jetpack

Manufactuer

Model

Resolution

Sensing

SG3S-ISX031C-GMSL2F

1920H*1536V

SG2-AR0233C-5200-G2A

1920H*1080V

SG2-IMX390C-5200-G2A

1920H*1080V

SG8S-AR0820C-5300-G2A

3840H*2160V

Orbbec

Orbbec Gemini 335LG

3D

Hardware Overview

Application

  • Humanoid Robotics

  • AI Robot Development

With AGX Orin module, this most powerful embedded AI system lets you create advanced robotics and edge AI applications for manufacturing, logistics, and healthcare. It’s the most powerful embedded system, pushing the limits of AI robotics. The Isaac robotics platform offers NVIDIA-accelerated systems, libraries, and generative AI models to enhance AI perception, manipulation, and simulation in robotics.

Learn about Issac platform

Isaac - AI Robot Development Platform | NVIDIA Developer

  • Multi-Sensor Fusion for Autonomous Mapping & Navigation

reComputer Mini J501 supports sensor-rich autonomy by integrating data from LiDAR (via Ethernet/CAN), 3D cameras (via USB/CSI), GPS, and IMU (via UART). Using AI models and algorithms like ORB-SLAM,A-LOAM, or Nav2, it performs sensor fusion, real-time localization, path planning, and obstacle avoidance. The low-latency processing on the AGX Orin SoC allows autonomous systems to adapt to changing terrain or obstacles on the fly. Its wide voltage input and compact form factor make it suitable for mobile deployment, enabling robust, edge-level autonomy without external compute.

Learn more about sensor options compatible with reComputer Mini J501 to get started.

  • Capable of Bringing Generative AI to the Edge

Now you can build AI agents capable of processing large amounts of live or archived videos and images with Vision-Language Models (VLM) such as LLaVA, this new AI agents help nearly every industry summarize, search, and extract actionable insights from video using natural language.

  • Fastest Way to Deploy Generative AI and Computer Vision Models

We have jetson-example prepared for you! It offers one-line deploy projects edge AI applications of generative AI including Ollama, Llama3; computer vision including YOLOv8; and others. We have configured all environment for you to provides single command deployment of projects.

Part List

Seeed Carrier Board (reComputer Mini J501)

x1

Power Board

x1

GMSL Extension Board (GMSL x8)

x1

XT30 to DC power cable

x1

USB Type-C to Type-A cable

x1

GH-1.25 4-pin 100mm JST Cable

x3

GH-1.25 6-pin 100mm JST Cable

x3

M3*16 Stud (For GMSL Extension)

x2

M2.5*4 Screw

x1

M2*6 Screw

x3

M2.5*25 Stud

x4

M2.5*8 Screw

x4

reComputer Jetson AGX Orin™ Developer Kit GMSL Bundle

SKU E26020301

reComputer Jetson AGX Orin™ Developer Kit GMSL Bundle It features rich IOs, including CAN, USB, Ethernet,RS-485, I2S and GMSL extension, making it perfect candidate for humanoid controller and rapid prototyping. It provides single board GMSL solution, and is an affordable and deployable mass-production alternative for NVIDIA® Jetson AGX Orin™ developer kit GMSL Bundle.

A 2% discount is offered when purchasing the bundle.

USD$487.00
reComputer Mini J501 Carrier Board for Jetson AGX Orin™ with GMSL Extensionx1$359.00
reComputer mini J501 heatsink with fanx1$59.00
128GB NVMe M.2 PCle Gen3x4 2280 Internal SSDx1$69.00
Please complete required options
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy