OpenClaw OpenClaw
K
Loading...

reBot Arm B601-RS Assembled Bundle

SKU
E2026062401
Rating:
100 % of 100
Built to be truly open. Featuring a 2.5 kg rated payload and ±0.1 mm repeatability, the reBot Arm B601-RS combines fully open hardware and software with comprehensive tutorials, making sim-to-real learning, teleoperation, and real-world robotics development more accessible than ever.
Robot Arm
B601-DM — Versatile Robotics
B601-RS — High Performance
Assembly
Assembled
Unassembled
AI Computing Platform
None
Jetson Orin
Jetson Thor
Kit Type
Robot Arm + Gripper
Complete Kit
DIY Kit

$15.99

-
+
    Power Separation Board Quantity
    Product Details
    Wiki & Learn
    Reviews