reTerminal DM - 10.1'' Industrial HMI| CM4108032 | Raspberry Pi Industrial Panel PC | Panel Controller | with Camera & PoE
reTerminal DM is a Panel PC, HMI, IIoT Gateway all-in-one device powered by Raspberry Pi CM4, with 10.1'' IP65 front panel and supports Raspberry Pi-based software ecosystem.It is equipped with rich interfaces, supporting CAN bus, RS485, RS232, Gigabit Ethernet, as well as powerful wireless communication capabilities such as 4G, LoRa®, Wi-Fi, and BLE.
- 10+: $429.00
YOU MAY LIKE THIS
PRODUCT DETAILS
It is equipped with rich scalability and hybrid connectivity, supporting CAN bus, RS485, RS232, Gigabit Ethernet port, and other interfaces, as well as powerful wireless communication capabilities such as 4G, LoRa®, Wi-Fi, and BLE.
It’s also equipped with a larger screen, stricter industrial protection levels, and richer industrial interfaces, designed as the advanced version of reTerminal.
Key Feature
- Rugged design for harsh working environment:IP65 front panel, -10~50°C operating temperature
- Open-source design in software and hardware:Powered by Raspberry Pi CM4, easy for customization or derivatives with the PCIe extensions design, integrated a camera and a PoE module
- Cost-effective Device Master: HMI, PLC, Panel PC and gateway all-in-one. Perfect for the distributed hub devices
- Low code programming for event-driven applications:Natively integrated Node-RED for flow-based editing and one-click deployment, compatible with all software runs on Raspberry Pi
- Hybrid connectivity:Support 4G LTE, LoRaWAN®, Wi-Fi, BLE, RS485/RS232, CAN bus, 1000M Ethernet, USB, HDMI
- Product Warranty:Two-year warranty
Description
reTerminal DM is an integrated device master that can function as an HMI/PLC/Gateway/Panel PC all-in-one device, working in the edge layer of the IOT architecture, unifying data flow, and managing onsite devices, reducing the big gap between legacy systems and modern IT infrastructures in various application scenarios.
Hardware Overview and Mainboard Overview
Architecture of edge devices
Seeed also offers other Raspberry Pi powered edge devices like edge IoT controllers, or LoRaWAN gateways and field sensors, and NVIDIA edge AI devices.
Seeed Agile Customization Service
With decades of ODM & OEM experience and a profound understanding of popular open-source hardware platforms, including Raspberry Pi, we have already served hundreds of customers. Utilizing our agile and productive ODM management procedure, we assure you professional and flexible customization services for the reTerminal DM.We welcome you to explore and inquire about this product([email protected]), unlocking the potential of reTerminal DM.
To stay informed of the latest updates, special offerings, real-world success stories, expert interviews, and webinars about edge IoT devices and be connected with the system integrators and solution providers from vertical industries, we welcome you to subscribe to our dedicated Newsletter
Application
The reTerminal DM HMI presents a versatile solution applicable across numerous industries. Seamlessly integrating cutting-edge technologies, it streamlines operations and enhances efficiency. Running on the Home Assistant platform and employing Computing Vision, Cloud solutions, and industrial platforms like N3uron, Ignition Edge, and Node-RED, along with our proprietary platform, Sensecraft Edge OS, it opens up exciting possibilities for developers and enthusiasts alike. Are you ready to explore this powerful HMI for a myriad of applications?
- Frigate intergrating with reTerminal DM using Coral USB Accelarator
- Train your own data set with Yolov5 and Deploy on reTerminal DM
- Object detection with Edge Impulse and reTerminal DM
- Run Azure IoT Edge Runtime on reTerminal DM device running Debian 11 (ARM32v7)
- AWS IoT Core Intergate With reTerminal DM
- Getting Start with FUXA - Web Based SCADA Tool
- reTerminal DM & Machinechat JEDI: Your Industrial IoT Powerhouse
- Getting Started with N3uron
- reTerminal DM Getting Started with Ignition Edge
- reTerminal DM Getting Started with Node Red
- reTerminal DM SenseCraft Edge OS Getting Started
|
|
|
|
|
|
|
|
|
|
For now, Hundreds of SI(system interagrator) customer deployed reTerminal DM to production field. the typical application technology we summarize as reference. Refer to Raspberry Pi Success Cases for details about our customer successs story.
Let's delve into the diverse use cases:
Energy Management: Monitor grids, monitor and maintain solar panels.
Building Management: Central control panel for BAS, individual room control panels.
MedTech: Medical device control panel, patient monitoring station.
Manufacturing: Production line monitoring, HMI for machines.
Industrial: SCADA systems, remote monitoring and control.
Mining: Mining vehicle control panels, integrate into mine management systems.
Construction: BIM, Monitor sites, control heavy machinery.
Transportation: Monitor vehicle health, control ticketing systems (buses, trains).
Agriculture: Control irrigation systems, monitor greenhouse conditions.
Retail: Display digital signage, control self-checkout kiosks.
Logistics: Track inventory movement, manage warehouse operations.
Water Management: Monitor water treatment plants, control water distribution.
Specification
Basic |
||
CPU |
CM4 Quad-core Cortex-A72@ 1.5GHz |
|
Memory |
8GB |
|
Storage |
32GB eMMC M.2 NVMe SSD Slot 2280-M Key (optional) |
|
OS Support |
Raspbian SenseCraft Edge OS |
|
Display |
||
Size |
10.1'' |
|
Max. Resolution |
1280 x 800 |
|
Max. Colors |
16.7M (8-bit) |
|
Luminance (nit) |
400 |
|
Viewing Angle (H/V°) |
170/170 |
|
Backlight Life (hrs) |
30000 |
|
Touch Type |
10-point Capacitive |
|
Pencil Hardness |
7H |
|
Video&Audio |
||
Video |
HDMI2.0 |
|
Audio |
2 x Microphone Buzzer 3.5mm Audio Jack |
|
Camera |
CSI (optional) |
|
Interfaces |
||
Ethernet |
1 x 10/100/1000 Mbps 2 x 10/100/1000 Mbps (optional) |
|
USB |
2 x USB-A 2.0 Host |
|
RS485 |
1 x RS485 > Terminal Block 1 xRS485 > DB9 (optional) |
|
RS232 |
1 x RS232 > Terminal Block 1 x RS232 > DB9 (optional) |
|
CAN |
1 x CAN-BUS > Terminal Block |
|
DI |
4 x DI > Terminal Block |
|
DO |
4 x DO > Terminal Block |
|
40pin GPIO |
Inside |
|
Wireless Communication |
||
Wi-Fi |
On-chip Wi-Fi |
|
BLE |
On-chip BLE |
|
LoRa® |
Mini-PCIe for LoRaWAN® (optional) |
|
Cellular |
Mini-PCIe for 4G (optional) |
|
Power |
||
Input |
2-pin Terminal Block |
|
PoE |
12.95W PoE |
|
Power Range |
12~24V DC |
|
Power Consumption |
6W Typ. 9W Max. |
|
Power Switch |
NO |
|
Reboot Switch |
YES |
|
Environment |
||
Ingress Protection |
IP65 Front Panel |
|
Operating Temperature |
-10~50 °C |
|
Storage Temperature |
-20~70 °C |
|
Humidity (Operating) |
10~95% RH |
|
Mechanical |
||
Dimension (W x H x D) |
259.4 x 191 x 42.2 mm |
|
Enclosure |
Die-cast Aluminum Alloy |
|
Mounting |
Panel, VESA, DIN-rail |
|
Weight (Net) |
1.8Kg |
|
Vibration Resistance |
5 Grms random vibration (5 ~ 500Hz) during operation, IEC60068-2-64 |
|
Shock Resistance |
Operating 50 G peak( 11ms duration), IEC 60068-2-27 |
|
Certification |
||
CE, FCC, UCKA, RoHS, TELEC, REACH |
||
EMC |
||
ESD |
EN61000-4-2, Level 3 |
|
EFT |
EN61000-4-4, Level 2 |
|
Surge |
EN61000-4-5, Level 2 |
|
Others |
||
RTC |
High Accuracy RTC (with a CR2032 battery) |
|
Hardware WatchDog |
1~255s |
|
Security |
ATECC608A |
|
Warranty |
2 Years |
|
Heat Dissipation |
Fanless |
Note
The LoRa® Mark is a trademark of Semtech Corporation or its subsidiaries. LoRaWAN® is a mark used under license from the LoRa Alliance®.
Note
- To use DM Wi-Fi function, Raspberry Pi Compute Module 4 Antenna Kit - Seeed Studio is required
- To use DM 4G function, 4G module and 4G Antenna Kit for reTerminal DM - Seeed Studio are required
- To use DM LoRa® function, LoRa® module and LoRa Antenna Kit for reTerminal DM - 868 - 915 MHz - Seeed Studio are required
- For more DM accessories, please click here
Accessories List
SKU |
Product Name |
How to buy |
110991925 |
buy online |
|
114992364 |
buy online |
|
110061501 |
buy online |
|
114992969 |
buy online |
|
114993268 |
Wio-WM1302 LoRaWAN Gateway Module Without SX1262(SPI) - EU868 |
buy online |
110061502 |
buy online |
|
110061521 |
buy online |
|
113991135 |
buy online |
|
113991134 |
buy online |
|
113991174 |
LTE Cat 4 EC25-AUXGR-mini-PCIe (for Australia region) |
contact [email protected] |
113991214 |
LTE Cat 4 EC25-EFA-mini-PCIe (for Thailand region) |
contact [email protected] |
113991234 |
LTE Cat 4 EC25-EMGA-mini-PCIe for (for Malaysia region) |
contact [email protected] |
113991296 |
LTE Cat 4 EC25-JFA-mini-PCIe (for Japan region) |
contact [email protected] |
110061505 |
buy online |
|
110061506 |
buy online |
|
112990247 |
buy online |
|
112990267 |
buy online |
|
114070181 |
buy online |
|
110061503 |
buy online |
|
114993112 |
buy online |
|
114993111 |
buy online |
FAQ
Q: How I get more detailed datasheets for IO connector?
A: Please check the user manual and our wiki,
https://files.seeedstudio.com/wiki/reTerminalDM/reTerminal-DM-User-Manual.pdf
Q: The screen touch panel is orientate differently from the screen display?
A: Please carefully follow the steps below:
Please follow the access reTerminal DM via SSH step, and then enter the following command:
echo 'ATTRS{name}=="gt9271", ENV{LIBINPUT_CALIBRATION_MATRIX}="0 1.0 0 -1.0 0 1.0 0 0 1.0"' | sudo tee -a /etc/udev/rules.d/98-touchscreen-cal.rules |
Then reboot:
sudo reboot |
reTerminal DM (Camera & PoE) |
x 1 |
20-pin Terminal Block Connector(Male) |
x 1 |
2-pin Power Female Jack to Screw Terminal Adapter |
x 1 |
Screw Pack |
x 1 |
Fuse |
x 1 |
User Guide |
x 1 |
Wi-Fi/BLE feeder cable(installed) |
x 1 |
Wi-Fi/BLE Antenna |
x 1 |
ECCN/HTS
HSCODE | 8471419000 |
USHSCODE | 8471410150 |
UPC | |
EUHSCODE | 8471707000 |
COO | CHINA |