Product Details
Wiki & Learn
Reviews
Download PDF

Feature

Note: 

The XIAO ePaper DIY Kit - EE04 supports SenseCraft Seeedash, our no-code UI design platform, formerly known as SenseCraft HMI. All your existing content remains available.
  • Powered by XIAO ESP32-S3 Plus:Works immediately when connected to a compatible ePaper display.
  • Versatile Display Support: Compatible with a wide range of ePaper screens, supporting both 24-Pin and 50-Pin interfaces with easy switching via jumper caps.
  • BAT Connector with Switch: Provides simple battery connection and integrates a switch, enabling efficient power management and energy savings.
  • User-Friendly Buttons: Includes 1 reset button and 3 user-programmable buttons, offering flexibility for project acceleration and customizable functions.
  • No-Code UI Design & Deployment with SenseCraft Seeedash: Design and deploy personalized dashboards effortlessly with SenseCraft Seeedash, our new AI-powered no-code platform. Create your UI through simple drag-and-drop elements, choose from our rich templates, or let AI help you. Connect real-time data from web APIs, then deploy your finished dashboard to epaper display with just a few clicks. From design to data configuration to deployment, everything happens seamlessly on one single platform.

Specification

Parameter

Description

Processor

XIAO ESP32-S3 Plus

ePaper Connector

FPC 24 Pin 0.5mm

FPC 50 Pin 0.5mm

Battery Connector

JST 2.0mm

Switch

Battery Power ON/OFF

Power Supply

- 3.7V Li-Battery

- USB Type-C

Button

-1x Reset button

-3x User button

Hardware Overview

  • NFC Antenna Pins not applicable to this board.

Application

  • Smart Home Dashboard: Display real-time information such as weather updates, calendar events, and notifications from various smart home devices.
  • Energy Monitoring: Show energy consumption data from smart meters, helping homeowners track and manage their energy usage more efficiently.
  • Security Alerts: Display alerts and notifications about security events, such as motion detection or door/window sensor activation.
  • Digital Photo Frame: Create a WiFi-enabled digital photo frame that can display images from your smart home network.

 

XIAO ePaper DIY Kit(ESP32-S3) - EE04

SKU E25102101

Powered by XIAO ESP32-S3 Plus, the display board EE04 supports both 24-pin and 50-pin ePaper displays. It features a JST 2.0 mm battery connector with power switch, built-in charging IC, and comes with one reset and three user buttons. Well-suited for low-power ePaper projects such as digital signage, electronic labels, and portable information boards.

USD$54.90
XIAO ePaper Display Board(ESP32-S3) - EE04x1$9.90
7.3" spectra™ 6 E-Ink / ePaper Display with 800x480 Pixels, SPI interface, Support XIAO/Arduinox1$45.00
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy